text.skipToContent text.skipToNavigation

MIC® Tight-Buffered, Interlocking Armored Cable, Plenum

Corning MIC® interlocking armored plenum cables are designed for use in plenum, riser and general purpose environments for intrabuilding backbone and horizontal installations. These multifiber cables use individually jacketed 900 µm buffered fibers enabling easy, consistent stripping and facilitating termination. The fibers are grouped into jacketed subunits and surrounded by a dielectric central member. The core is protected by a flexible, spirally wrapped, aluminum interlocking armor that offers easy, one-step installation and up to seven times the crush protection of unarmored cables. With a flame-retardant outer jacket, this cable is particularly useful for heavy traffic or more challenging mechanical exposure conditions and applications requiring extra rugged cables.

Products

Product Number Product Name
002T88-31190-A3 MIC® Tight-Buffered, Interlocking Armored Cable, Plenum, 2 F, 50 µm multimode (OM4)
004T88-31190-A3 MIC® Tight-Buffered, Interlocking Armored Cable, Plenum, 4 F, 50 µm multimode (OM4)
006T88-31190-A3 MIC® Tight-Buffered, Interlocking Armored Cable, Plenum, 6 F, 50 µm multimode (OM4)
008T88-31190-A3 MIC® Tight-Buffered, Interlocking Armored Cable, Plenum, 8 F, 50 µm multimode (OM4)
012T88-33190-A3 MIC® Tight-Buffered, Interlocking Armored Cable, Plenum, 12 F, 50 µm multimode (OM4)
018T88-33190-A3 MIC® Tight-Buffered, Interlocking Armored Cable, Plenum, 18 F, 50 µm multimode (OM4)
024T88-33190-A3 MIC® Tight-Buffered, Interlocking Armored Cable, Plenum, 24 F, 50 µm multimode (OM4)