


012K81-33130-24
MIC® Tight-Buffered Cable, Riser 12 F, 62.5 µm multimode (OM1)
General Specifications
Product Number | 012K81-33130-24 |
Cable Type | Tight-Buffered |
Environment | Indoor |
Product Type | Distribution |
Fiber Category | 62.5 µm MM (OM1) |
Flame Rating | Riser (OFNR) |
Application | General purpose, Horizontal, Riser |
Cable geometry | Round |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Approvals and Listings | National Electrical Code® (NEC®) OFNR, UL-1666, CSA FT-4 |
Design and Test Criteria | ICEA S-83-596 |
Environmental Conditions
Temperature Range, Installation | -10 °C to 60 °C (14 °F to 140 °F ) |
Temperature Range, Operation | -20 °C to 70 °C (-4 °F to 158 °F ) |
Temperature Range, Storage | -40 °C to 70 °C (-40 °F to 158 °F ) |
Cable Design
Central Element | Yarn |
Fiber Count | 12 |
Outer Jacket Color | Orange |
Outer Jacket Material | Flame-retardant |
Tensile Strength Elements and/or Armoring - Layer 1 | Dielectric strength members |
Tensile Strength Elements and/or Armoring - Layer 2 | Dielectric strength members |
Flame Rating | Riser (OFNR) |
Mechanical Specifications
Max. Tensile Strength, Long-Term, ≤12F | 200 N |
Max. Tensile Strength, Long-Term, >12F | 400 N |
Max. Tensile Strength, Short-Term, ≤12F | 660 N |
Max. Tensile Strength, Short-Term, >12F | 1320 N |
Min. Bend Radius Installation | 91.5 mm |
Min. Bend Radius Operation | 61 mm |
Nominal Outer Diameter | 6.1 mm |
Dimensions
Cable Weight | 301 kg/km |
900 µm buffered fibers
Easy, consistent stripping
All-dielectric construction
Requires no grounding or bonding
Flame-retardant jacket
Rugged and durable