

024EAE-T3501A20
SOLO® ADSS Loose Tube, Gel-Filled, Dual-Jacket Cable 24 F, Single-mode (OS2)
General Specifications
Product Number | 024EAE-T3501A20 |
Cable Type | Loose Tube |
Environment | Outdoor |
Product Type | Self-Supporting, ADSS |
Fiber Category | Single-mode (OS2) |
Cable geometry | Other |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Common Installations | Outdoor self-supporting aerial |
Design and Test Criteria | ANSI/ICEA S-87-640 |
Environmental Conditions
Temperature Range, Installation | -30 °C to 70 °C (-22 °F to 158 °F ) |
Temperature Range, Operation | -40 °C to 70 °C (-40 °F to 158 °F ) |
Temperature Range, Storage | -40 °C to 75 °C (-40 °F to 167 °F ) |
Cable Design
Central Element | Dielectric |
Fiber Count | 24 |
Number of Ripcords | 3 |
Outer Jacket Color | Black |
Outer Jacket Material | Polyethylene (PE) |
Tensile Strength Elements and/or Armoring - Layer 1 | Dielectric strength members |
Buffer Tube Color | Blue, Orange |
Buffer Tube Diameter | 2.85 mm |
Inner Jacket Material | Polyethylene (PE) |
Number of Active Tubes | 2 |
Number of Tube Positions | 2 |
Tape | Water-swellable |
Fiber Coloring | Blue, Orange, Green, Brown, Slate, White, Red, Black, Yellow, Violet, Rose, Aqua |
Fibers per Tube | 12 |
Color Code Standards | Telcordia |
Mechanical Specifications
Nominal Outer Diameter | 14 mm |
Span Code | 5 |
Min. Bend Diameter Installation | 420 mm |
Min. Bend Diameter Operation | 280 mm |
Dimensions
Cable Weight | 148 kg/km |
Loose tube design
Stable performance and compatibility with all common fiber types
Self-supporting
Easy, one-step installation
Track-resistant jacket available
Suitable for installations up to 25 kV electric field potential
Innovative waterblocking cable core
Provides efficient and craft-friendly cable preparation