text.skipToContent text.skipToNavigation

Everon® Copper Datacom VOL Patch panel 19-inch

The Everon® Copper Datacom patch panel is universally applicable for all 19'' racks. This allows the free userspecific configuration of building and floor distributors.

The panel has a conductive front and integrated earthing or grounding points as well as two grounding lashes at the rear of the panel.


Products

Product Number Product Name
FQ100080602 Everon® Copper Datacom VOL Patch panel 19'', Everon® Copper Datacom Premium Patch panel 19'' 1U, flat, 16 ports Vol footprint, anthracite, Quick mount panel and cable (Sympapatch)
FQ100080610 Everon® Copper Datacom VOL Patch panel 19''-inch, 1U, flat, 24 ports Vol footprint, anthracite, Quick mount panel and cable (Sympapatch), Premium
MAXCSV-02400-C001 Everon® Copper Datacom VOL Patch panel 19, 1U, flat, 24 ports, silver
MAXCSV-02401-C001 Panneau RJ45 VOL, solutions Cuivre Everon®, 19“ 24 ports 1U, blanc
MAXCSV-02408-C001 Solutions Cuivre Everon® Panneau RJ45 VOL, 19“ 24 ports 1U, noir
UU001622826 Everon® Copper Datacom VOL Patch panel 19-inch, 1U, flat, 24 ports with 24 x E500S, silver
UU001622867 Everon® Copper Datacom VOL Patch panel 19-inch, 1U, flat, 24 ports UTP only, black
UU001622875 Everon® Copper Datacom VOL Patch panel 19-inch, 1U, flat, 16 ports VOL footprint, black and 16 ports, black
UU001622891 Everon® Copper Datacom VOL Patch panel 19-inch, 2U, flat, 32 ports, black
UU001622909 Encastré VOL, 2U, Panneau de brassage 19 noir
UU001622917 Everon® Copper Datacom VOL Patch panel 19-inch, 1U, flat, 16 ports VOL footprint, silver
UU001622966 Encastré VOL, 1U, Panneau de brassage 19 noir
UU003121132 Everon® Copper Datacom VOL Patch panel 19-inch, 1U, Cat. 3, 28 ports, black
UU003121140 Everon® Copper Datacom VOL Patch panel 19-inch, 1U, Cat. 3, 56 ports, black
UU003121157 Everon® Copper Datacom VOL Patch panel 19-inch, 1U, Cat. 3, 25 ports, black
UU003121165 Everon® Copper Datacom VOL Patch panel 19-inch, 1U, Cat. 3, 50 ports, black