


036EUA-T4101D20
ALTOS® Figure-8 Loose Tube, Gel-Free Cable 36 F, Single-mode (OS2)
Especificações gerais
Número do produto | 036EUA-T4101D20 |
Cable Type | Loose Tube |
Environment | Outdoor |
Product Type | Self-Supporting, Figure-8 |
Fiber Category | Single-mode (OS2) |
Application | Aerial |
Cable geometry | Other |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Common Installations | Outdoor self-supporting aerial |
Design and Test Criteria | ANSI/ICEA S-87-640 |
Environmental Conditions
Notes | Corning recommends storing cable in a proper temperature environment prior to installation to allow the cable temperature to meet installation temperature range specifications for best installation results. |
Temperature Range, Installation | -30 °C para 70 °C (-22 °F para 158 °F ) |
Temperature Range, Operation | -40 °C para 70 °C (-40 °F para 158 °F ) |
Temperature Range, Storage | -40 °C para 70 °C (-40 °F para 158 °F ) |
Cable Design
Central Element | Dielectric |
Fiber Count | 36 |
Number of Ripcords | 1 |
Outer Jacket Color | Black |
Outer Jacket Material | Polyethylene (PE) |
Buffer Tube Color | Blue, Orange, Green |
Buffer Tube Diameter | 2.5 mm |
Messenger | Stranded steel |
Number of Active Tubes | 3 |
Number of Filling Elements | 3 |
Number of Tube Positions | 6 |
Tape | Water-swellable |
Fiber Coloring | Blue, Orange, Green, Brown, Slate, White, Red, Black, Yellow, Violet, Rose, Aqua |
Fibers per Tube | 12 |
Color Code Standards | Telcordia |
Mechanical Specifications
Nominal Cable Height | 22.1 mm |
Nominal Outer Diameter | 10.5 mm |
Min. Bend Diameter Installation | 316 mm |
Min. Bend Diameter Operation | 210 mm |
Dimensions
Cable Weight | 297 kg/km |
Livre-Gel tecnologia waterblocking
Preparação cabo-friendly Artesanato
Capa de polietileno
Resistente, durável e fácil de decapar (ao mesmo tempo que oferece proteção superior contra radiação UV, fungos, abrasão e outros fatores ambientais)
Design de cabo em formato de 8
Instalação em um único passo fácil