048ZU4-T4F22D20
ALTOS® Loose Tube, Gel-Free, All-Dielectric Cables with Binderless* FastAccess® Technology 48 F, SMF-28® Ultra fiber, Single-mode (OS2)
Especificaciones generales
| Número del producto | 048ZU4-T4F22D20 |
| Installation Methods | Aerial, Duct |
| Cable Type | Loose Tube |
| Environment | Outdoor |
| Product Type | Dielectric |
| Fiber Category | Single-mode (OS2) |
| Cable geometry | Round |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
| Common Installations | Outdoor lashed aerial and duct, indoor when installed according to National Electrical Code® (NEC®) Article 770 |
| Design and Test Criteria | ANSI/ICEA S-87-640, Telcordia GR-20, RDUP PE-90 |
Environmental Conditions
| Notes | Corning recommends storing cable in a proper temperature environment prior to installation to allow the cable temperature to meet installation temperature range specifications for best installation results. |
| Temperature Range, Installation | -30 °C a 70 °C (-22 °F a 158 °F ) |
| Temperature Range, Operation | -40 °C a 70 °C (-40 °F a 158 °F ) |
| Temperature Range, Storage | -40 °C a 70 °C (-40 °F a 158 °F ) |
Cable Design
| Cable Print Unit of Measure | Feet |
| Cable Marking | Feet - Handset - Sine - CORNING OPTICAL CABLE - Year - 48 F, SMF-28® Ultra fiber, with ALTOS (R) CABLE WITH BINDERLESS FAST ACCESS TECHNOLOGY |
| Central Element | Dielectric |
| Fiber Count | 48 |
| Outer Jacket Color | Black |
| Outer Jacket Material | Polyethylene (PE) |
| Buffer Tube Color | Blue, Orange, Green, Brown |
| Buffer Tube Diameter | 2.5 mm |
| Number of Active Tubes | 4 |
| Number of Filling Elements | 2 |
| Number of Tube Positions | 6 |
| Fiber Coloring | Blue, Orange, Green, Brown, Slate, White, Red, Black, Yellow, Violet, Rose, Aqua |
| Fibers per Tube | 12 |
| SAP Powder | Water-swellable |
| Color Code Standards | Telcordia |
Mechanical Specifications
| Max. Tensile Strength, Long-Term | 890 N |
| Max. Tensile Strength, Short-Term | 2700 N |
| Nominal Outer Diameter | 10.2 mm |
| Min. Bend Diameter Installation | 306 mm |
| Min. Bend Diameter Operation | 204 mm |
Dimensions
| Cable Weight | 65.1 kg/km |
Binderless* FastAccess® Technology
Corning's Binderless FastAccess Technology refers to the combination of a Corning FastAccess Technology jacket with an innovative technology used to bind cable construction through the manufacturing process, eliminating the use of binder yarns and waterblocking tapes and resulting in a 25 percent improvement in cable access time. These technologies also reduce the overall risk of inadvertent fiber damage by reducing the need for sharp cable access tools.
Binderless stranded optical core
Elimination of overlapping yarn binders around stranded tubes to reduce end access time
Fully waterblocked loose tube, gel-free design
Simple access and no clean up
Polyethylene jacket
Rugged, durable and easy to strip (while providing superior protection against UV radiation, fungus, abrasion and other environmental factors)
Available with G.652.D and/or G.657.A1 fiber
Ready for any application