text.skipToContent text.skipToNavigation

072KUA-T4130D20

ALTOS® Figure-8 Loose Tube, Gel-Free Cable  72 F, 62.5 µm multimode (OM1)

Typically ships in 28 day(s) Actual lead time confirmed upon receipt of order.

General Specifications
Product Number 072KUA-T4130D20
Installation Methods Aerial 
Cable Type Loose Tube
Environment Outdoor
Product Type Self-Supporting, Figure-8
Fiber Category 62.5 µm MM (OM1)
Cable geometry Other
Standards
RoHS Free of hazardous substances according to RoHS 2011/65/EU
Common Installations Outdoor self-supporting aerial
Design and Test Criteria ANSI/ICEA S-87-640 
Environmental Conditions
Notes Corning recommends storing cable in a proper temperature environment prior to installation to allow the cable temperature to meet installation temperature range specifications for best installation results.
Temperature Range, Installation -30 °C  to  70 °C    (-22 °F  to  158 °F    )
Temperature Range, Operation -40 °C  to  70 °C    (-40 °F  to  158 °F    )
Temperature Range, Storage -40 °C  to  70 °C    (-40 °F  to  158 °F    )
Cable Design
Central Element Dielectric
Fiber Count 72
Number of Ripcords 1
Outer Jacket Color Black
Outer Jacket Material Polyethylene (PE)
Buffer Tube Color Blue, Orange, Green, Brown, Slate, White
Buffer Tube Diameter 2.5 mm
Messenger Stranded steel
Number of Active Tubes 6
Number of Tube Positions 6
Tape Water-swellable
Fiber Coloring Blue, Orange, Green, Brown, Slate, White, Red, Black, Yellow, Violet, Rose, Aqua
Fibers per Tube 12 
Color Code Standards Telcordia
Mechanical Specifications
Nominal Cable Height 22.1 mm
Nominal Outer Diameter 10.5 mm 
Min. Bend Diameter Installation 316 mm
Min. Bend Diameter Operation 210 mm
Dimensions
Cable Weight 297 kg/km
Gel-free waterblocking technology
Craft-friendly cable preparation
Polyethylene jacket
Rugged, durable and easy to strip (while providing superior protection against UV radiation, fungus, abrasion and other environmental factors)
Figure-8 cable design
Easy, one-step installation