text.skipToContent text.skipToNavigation

ALTOS® Loose Tube, Gel-Free, All-Dielectric Cable with FastAccess® Technology

Corning ALTOS® cable with FastAccess® technology is an all-dielectric gel-free cable designed for outdoor and limited indoor use for campus backbones in lashed aerial and duct installations. The innovative FastAccess technology feature combined with the all-dielectric gel-free loose tube design simplifies removal of the cable jacket reducing cable end access time by at least 50 percent. Equally important is the overall reduction in risk of inadvertent fiber damage and risk to installers from sharp cable access tools. The cable is fully waterblocked using craft-friendly, water-swellable materials, which means no clean up is required. The flexible buffer tubes are easy to route in closures, and the SZ-stranded, loose tube design isolates fibers from installation and environmental rigors while allowing easy mid-span access. The all-dielectric gel-free cable construction requires no bonding or grounding, and these cables have a medium-density polyethylene jacket that is rugged, durable and easy to handle. A variety of fiber types are available including 62.5 µm and 50 µm, single-mode and hybrid versions, as well as fibers with Gigabit and 10 Gigabit Ethernet performance.


Products

Product Number Product Name
002EU4-T4700D20 ALTOS® Loose Tube, Gel-Free, All-Dielectric Cable with FastAccess® Technology, 2 F, Single-mode (OS2)
004EU4-T4700D20 ALTOS® Loose Tube, Gel-Free, All-Dielectric Cable with FastAccess® Technology, 4 F, Single-mode (OS2)
006EU4-T4701D20
012TU4-T4790D20
024TU4-T4731D20
048KU4-T4730D20
060KU4-T4730D20
072TU4-T4780D20
096EU4-T4701D20
192EU4-T4701D20
216EU4-T4701D20 ALTOS® Loose Tube, Gel-Free, All-Dielectric Cable with FastAccess® Technology, 216 F, Single-mode (OS2)
288ZU4-T4722D20 ALTOS® Loose Tube, Gel-Free, All-Dielectric Cable with FastAccess® Technology, 288 F, SMF-28® Ultra fiber, Single-mode (OS2)
002EU4-T4701D20
002KU4-T4730D20
002TU4-T4731D20
002TU4-T4780D20
002TU4-T4790D20
004EU4-T4701D20
004KU4-T4730D20 ALTOS® Loose Tube, Gel-Free, All-Dielectric Cable with FastAccess® Technology, 4 F, 62.5 µm multimode (OM1)
004TU4-T4731D20 ALTOS® Loose Tube, Gel-Free, All-Dielectric Cable with FastAccess® Technology, 4 F, 50 µm multimode (OM2)
004TU4-T4780D20 ALTOS® Loose Tube, Gel-Free, All-Dielectric Cable with FastAccess® Technology, 4 F, 50 µm multimode (OM3)
004TU4-T4790D20 ALTOS® Loose Tube, Gel-Free, All-Dielectric Cable with FastAccess® Technology, 4 F, 50 µm multimode (OM4)
006EU4-T4700D20 ALTOS® Loose Tube, Gel-Free, All-Dielectric Cable with FastAccess® Technology, 6 F, Single-mode (OS2)
006KU4-T4730D20 ALTOS® Loose Tube, Gel-Free, All-Dielectric Cable with FastAccess® Technology, 6 F, 62.5 µm multimode (OM1)
006TU4-T4731D20 ALTOS® Loose Tube, Gel-Free, All-Dielectric Cable with FastAccess® Technology, 6 F, 50 µm multimode (OM2)
006TU4-T4780D20 ALTOS® Loose Tube, Gel-Free, All-Dielectric Cable with FastAccess® Technology, 6 F, 50 µm multimode (OM3)
006TU4-T4790D20 ALTOS® Loose Tube, Gel-Free, All-Dielectric Cable with FastAccess® Technology, 6 F, 50 µm multimode (OM4)
012EU4-T4700D20 ALTOS® Loose Tube, Gel-Free, All-Dielectric Cable with FastAccess® Technology, 12 F, Single-mode (OS2)
012EU4-T4701D20 ALTOS® Loose Tube, Gel-Free, All-Dielectric Cable with FastAccess® Technology, 12 F, Single-mode (OS2)
012KU4-T4730D20 ALTOS® Loose Tube, Gel-Free, All-Dielectric Cable with FastAccess® Technology, 12 F, 62.5 µm multimode (OM1)
012TU4-T4731D20 ALTOS® Loose Tube, Gel-Free, All-Dielectric Cable with FastAccess® Technology, 12 F, 50 µm multimode (OM2)
012TU4-T4780D20 ALTOS® Loose Tube, Gel-Free, All-Dielectric Cable with FastAccess® Technology, 12 F, 50 µm multimode (OM3)
012ZU4-T4722D20 ALTOS® Loose Tube, Gel-Free, All-Dielectric Cable with FastAccess® Technology, 12 F, SMF-28® Ultra fiber, Single-mode (OS2)
024EU4-T4700D20 ALTOS® Loose Tube, Gel-Free, All-Dielectric Cable with FastAccess® Technology, 24 F, Single-mode (OS2)
024EU4-T4701D20 ALTOS® Loose Tube, Gel-Free, All-Dielectric Cable with FastAccess® Technology, 24 F, Single-mode (OS2)
024KU4-T4730D20 ALTOS® Loose Tube, Gel-Free, All-Dielectric Cable with FastAccess® Technology, 24 F, 62.5 µm multimode (OM1)
024TU4-T4780D20 ALTOS® Loose Tube, Gel-Free, All-Dielectric Cable with FastAccess® Technology, 24 F, 50 µm multimode (OM3)
024TU4-T4790D20 ALTOS® Loose Tube, Gel-Free, All-Dielectric Cable with FastAccess® Technology, 24 F, 50 µm multimode (OM4)
024ZU4-T4722D20 ALTOS® Loose Tube, Gel-Free, All-Dielectric Cable with FastAccess® Technology, 24 F, SMF-28® Ultra fiber, Single-mode (OS2)
036EU4-T4700D20 ALTOS® Loose Tube, Gel-Free, All-Dielectric Cable with FastAccess® Technology, 36 F, Single-mode (OS2)
036EU4-T4701D20 ALTOS® Loose Tube, Gel-Free, All-Dielectric Cable with FastAccess® Technology, 36 F, Single-mode (OS2)
036KU4-T4730D20 ALTOS® Loose Tube, Gel-Free, All-Dielectric Cable with FastAccess® Technology, 36 F, 62.5 µm multimode (OM1)
036TU4-T4731D20 ALTOS® Loose Tube, Gel-Free, All-Dielectric Cable with FastAccess® Technology, 36 F, 50 µm multimode (OM2)
036TU4-T4780D20 ALTOS® Loose Tube, Gel-Free, All-Dielectric Cable with FastAccess® Technology, 36 F, 50 µm multimode (OM3)
036TU4-T4790D20 ALTOS® Loose Tube, Gel-Free, All-Dielectric Cable with FastAccess® Technology, 36 F, 50 µm multimode (OM4)
048EU4-T4700D20 ALTOS® Loose Tube, Gel-Free, All-Dielectric Cable with FastAccess® Technology, 48 F, Single-mode (OS2)
048EU4-T4701D20 Cable loose tube ALTOS®, sin gel, totalmente dieléctrico, con tecnología FastAccess®
048TU4-T4731D20 Cable loose tube ALTOS®, sin gel, totalmente dieléctrico, con tecnología FastAccess®
048TU4-T4780D20 Cable loose tube ALTOS®, sin gel, totalmente dieléctrico, con tecnología FastAccess®
048TU4-T4790D20 Cable loose tube ALTOS®, sin gel, totalmente dieléctrico, con tecnología FastAccess®
060EU4-T4700D20 Cable loose tube ALTOS®, sin gel, totalmente dieléctrico, con tecnología FastAccess®
060EU4-T4701D20 Cable loose tube ALTOS®, sin gel, totalmente dieléctrico, con tecnología FastAccess®
060TU4-T4731D20 Cable loose tube ALTOS®, sin gel, totalmente dieléctrico, con tecnología FastAccess®
060TU4-T4780D20 Cable loose tube ALTOS®, sin gel, totalmente dieléctrico, con tecnología FastAccess®
060TU4-T4790D20 ALTOS® Loose Tube, Gel-Free, All-Dielectric Cable with FastAccess® Technology, 60 F, 50 µm multimode (OM4)
072EU4-T4700D20 ALTOS® Loose Tube, Gel-Free, All-Dielectric Cable with FastAccess® Technology, 72 F, Single-mode (OS2)
072EU4-T4701D20 ALTOS® Loose Tube, Gel-Free, All-Dielectric Cable with FastAccess® Technology, 72 F, Single-mode (OS2)
072KU4-T4730D20 ALTOS® Loose Tube, Gel-Free, All-Dielectric Cable with FastAccess® Technology, 72 F, 62.5 µm multimode (OM1)
072TU4-T4731D20 ALTOS® Loose Tube, Gel-Free, All-Dielectric Cable with FastAccess® Technology, 72 F, 50 µm multimode (OM2)
072TU4-T4790D20 ALTOS® Loose Tube, Gel-Free, All-Dielectric Cable with FastAccess® Technology, 72 F, 50 µm multimode (OM4)
096EU4-T4700D20 ALTOS® Loose Tube, Gel-Free, All-Dielectric Cable with FastAccess® Technology, 96 F, Single-mode (OS2)
096KU4-T4730D20 ALTOS® Loose Tube, Gel-Free, All-Dielectric Cable with FastAccess® Technology, 96 F, 62.5 µm multimode (OM1)
096TU4-T4731D20
096TU4-T4780D20
096TU4-T4790D20
144EU4-T4700D20
144EU4-T4701D20
144KU4-T4730D20
144TU4-T4731D20
144TU4-T4780D20
144TU4-T4790D20
192EU4-T4700D20
192KU4-T4730D20
192TU4-T4731D20
192TU4-T4780D20
192TU4-T4790D20
216EU4-T4700D20
216KU4-T4730D20
216TU4-T4731D20
216TU4-T4780D20
216TU4-T4790D20
288EU4-T4700D20
288EU4-T4701D20
288KU4-T4730D20
288TU4-T4731D20
288TU4-T4780D20
288TU4-T4790D20
048ZU4-T4722D20
072ZU4-T4722D20
144ZU4-T4722D20
288PU4-T4719D20
024FU4-T4701D20
144FU4-T4701D20
036DU4-T4701D20
288DU4-T4701D20
012DU4-T4701D20
012FU4-T4701D20
012PU4-T4719D20
024DU4-T4701D20
024PU4-T4719D20
036FU4-T4701D20
036PU4-T4719D20
036ZU4-T4722D20 ALTOS® Loose Tube, Gel-Free, All-Dielectric Cable with FastAccess® Technology, 36 F, SMF-28® Ultra fiber, Single-mode (OS2)
048DU4-T4701D20 ALTOS® Loose Tube, Gel-Free, All-Dielectric Cable with FastAccess® Technology, 48 F, TXF™ optical fiber, Single-mode (OS2)
048FU4-T4701D20 ALTOS® Loose Tube, Gel-Free, All-Dielectric Cable with FastAccess® Technology, 48 F, LEAF® fiber, Single-mode (OS2)
048PU4-T4719D20 ALTOS® Loose Tube, Gel-Free, All-Dielectric Cable with FastAccess® Technology, 48 F, SMF-28® ULL fiber, Single-mode (OS2)
072DU4-T4701D20
072FU4-T4701D20
096DU4-T4701D20
096FU4-T4701D20
096PU4-T4719D20
096ZU4-T4722D20
144DU4-T4701D20
144PU4-T4719D20
216DU4-T4701D20
216FU4-T4701D20 ALTOS® Loose Tube, Gel-Free, All-Dielectric Cable with FastAccess® Technology, 216 F, LEAF® fiber, Single-mode (OS2)
216PU4-T4719D20 ALTOS® Loose Tube, Gel-Free, All-Dielectric Cable with FastAccess® Technology, 216 F, SMF-28® ULL fiber, Single-mode (OS2)
216ZU4-T4722D20
288FU4-T4701D20
012EU4-T3700D20
096EU4-T3700D20
144EU4-T3700D20
288EU4-T3700D20
006ZU4-T4722D20
004ZU4-T4722D20 ALTOS® Loose Tube, Gel-Free, All-Dielectric Cable with FastAccess® Technology, 4 F,SMF-28® Ultra fiber, Single-mode (OS2)
002ZU4-T4722D20 ALTOS® Loose Tube, Gel-Free, All-Dielectric Cable with FastAccess® Technology, 2 F, SMF-28® Ultra fiber, Single-mode (OS2)