CCH-CP06-G5
Closet Connector Housing (CCH) Panel, ST® compatible Adapters Simplex, 6 F, 50 µm multimode (OM2)
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
| Adapter Type Back | ST® compatible |
| Adapter Color Back | Black |
| Adapter Type Master Level | ST® compatible |
| Adapter Color Front | Black |
| Number of Adapters | 12 |
Design - Adapter
| Adapter Style | Standard |
Dimensions
| Depth | 365 mm |
| Weight | 1400 kg |
Ordering Information
| Package Contents | CCH Adapter Panel with installation guide |
| Shipping Weight | 26 kg |
| Units per Delivery | 1/1 |
Universal design approach
One-size-fits-all LANscape® Solutions housings
Broadest range of fiber count and adapter types
Solutions for all needs
Colored icon labeling
Easy connector identification