CCH-CP08-H3
Closet Connector Housing (CCH) Panel, ST® compatible Adapters Simplex, 8 F, 50 µm multimode (OM3/4)
General Specifications
| Product Number | CCH-CP08-H3 |
| Fiber Category | Single-mode (OS2) |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
| Number of Adapters per Panel | 8 |
| Fiber Count | 8 |
Cable Design
| Fiber Count | 8 |
Design - Adapter
| Housing Color | Blue |
| Housing Material | Metal |
| Adapter Type | ST® compatible |
| Insert | Ceramic |
Specifications - Connector A
| Polish | UPC |
Ordering Information
| Package Contents | CCH Adapter Panel with installation guide |
| Units per Delivery | 1/1 |
Universal design approach
One-size-fits-all LANscape® Solutions housings
Broadest range of fiber count and adapter types
Solutions for all needs
Colored icon labeling
Easy connector identification