CTXLCPP36-A9-2RH000
Centrix™ XL Splice Cassette 36 Fiber, LC UPC, Single-mode (OS2), Single Fiber
Especificaciones generales
| Número del producto | CTXLCPP36-A9-2RH000 |
| Product Type | Splice cassettes |
| Fiber Category | Single-mode (OS2) |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Environmental Conditions
| Temperature Range, Operation | -40 °C a 70 °C (-40 °F a 158 °F ) |
Design
| Pigtail Type | 900 µm |
| Splice Protectors Type | Not Available |
| Number of Ports | 36 |
| Color Code Standards | Telcordia |
Design - Adapter
| Housing Color | Blue |
| Adapter Type | LC UPC |
Optical Specification - Hardware
| Insertion Loss | ≤ 0.25 dB |
Connector Specs
| Polish | UPC |
| Connector Type | LC |
Dimensions
| Height | 14 mm (0.55 in) |
| Width | 403 mm (15.87 in) |
| Depth | 290 mm (11.42 in) |
Ordering Information
| Units per Delivery | 1/1 |