CTXLCPP48-A9-2RJ000
Centrix™ XL Splice Cassette 48 Fiber, LC UPC, Single-mode (OS2), ribbon standard single-mode pigtails, RS
General Specifications
| Product Number | CTXLCPP48-A9-2RJ000 |
| Product Type | Splice cassettes |
| Fiber Category | Single-mode (OS2) |
| Cable Type | Ribbon |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Environmental Conditions
| Temperature Range, Operation | -40 °C to 70 °C (-40 °F to 158 °F ) |
Design
| Fiber Count | 48 |
| Polish | UPC |
| Pigtail Type | Ribbon |
| Product Family | Centrix™ |
| Splice Protectors Type | Ribbon Splice Protectors |
| Number of Ports | 48 |
| Color Code Standards | Telcordia |
Design - Adapter
| Housing Color | Blue |
| Adapter Type | LC |
Optical Specification - Hardware
| Insertion Loss | ≤ 0.25 dB |
Connector Specs
| Connector Type | LC |
Dimensions
| Height | 14 mm |
| Width | 403 mm |
| Depth | 290 mm |
Ordering Information
| Units per Delivery | 1/1 |