

CXLCPP36-6C-2RJ000
Centrix™ XL Splice Cassette 36 Fiber, SC APC, Single-mode (OS2), Ribbon
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Environmental Conditions
Temperature Range, Operation | -40 °C to 70 °C (-40 °F to 158 °F ) |
Design
Pigtail Type | Ribbon |
Number of Ports | 36 |
Design - Adapter
Housing Color | Green |
Adapter Type | SC APC |
Optical Specification - Hardware
Insertion Loss | ≤ 0.25 dB |
Connector Specs
Polish | APC |
Connector Type | SC APC |
Dimensions
Height | 14 mm |
Width | 403 mm |
Depth | 290 mm |
Ordering Information
Units per Delivery | 1/1 |