Edge Uniboot Jumper
EDGE™ Reverse Polarity Uniboot Duplex Jumpers allow for the quick and easy conversion from a TIA-568 A-B polarity to a TIA-568 A-A polarity without exposing the fibers or needing any tools. This jumper comes with a straight-through polarity from the factory, but you can convert it to a flipped jumper. This uniboot design allows one cable to carry both fibers, reducing the jumper bulk when routing.
This product is available for Quick Connect 48 hour shipping. Learn more here:
Fiber Category
Lengths
1 m
Products
| Product Number | Product Name | |
|---|---|---|
| 787802GD120001M | Reverse Polarity Uniboot Duplex Jumper Standard LCU Uniboot SM / Standard LCU Uniboot SM, SMF Ultra, 2F, DFX 250 Riser, Standard Yellow Jacket,1 m | |
| 797902QD120001M | Reverse Polarity Uniboot Duplex Jumper Standard LC Uniboot MM / Standard LC Uniboot MM, OM4 50 µm, 2F, DFX 250 Riser, Standard Aqua Jacket, 1 meter | |
| 797902TD120001M | Reverse Polarity Uniboot Duplex Jumper Standard LC Uniboot MM / Standard LC Uniboot MM, OM3 50um, 2F, DFX 250 Riser, Standard Aqua Jacket 1 Meter |