002T51-31180-24
Zipcord Tight-Buffered Cable, Riser 2 F, 2.8 mm diameter, 50 µm multimode (OM3)
General Specifications
Product Number | 002T51-31180-24 |
EAN Code | 4056418181448 |
Environment | Indoor |
Cable Type | Tight-Buffered |
Product Type | Interconnect |
Fiber Category | 50 µm MM (OM3) |
Flame Rating | Riser (OFNR) |
Application | General Purpose Horizontal, Vertical Riser |
Fiber Count | 2 |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Approvals and Listings | National Electrical Code® (NEC®) OFNR, UL 1666, CSA FT-4, ICEA S-83-596 |
Flame Test Method | UL-1666 and CSA FT-4 (for riser and general building applications), ICEA S-83-596 |
Environmental Conditions
Temperature Range, Installation | 0 °C to 60 °C (32 °F to 140 °F ) |
Temperature Range, Operation | 0 °C to 70 °C (32 °F to 158 °F ) |
Temperature Range, Storage | -40 °C to 70 °C (-40 °F to 158 °F ) |
Cable Design
Fiber Count | 2 |
Outer Jacket Color | Aqua |
Outer Jacket Material | Flame-retardant |
Tensile Strength Elements and/or Armoring - Layer 1 | Dielectric strength members |
Number of Subunits | 2 |
Tight Buffer Color | Blue, White |
Flame Rating | Riser (OFNR) |
Mechanical Specifications
Max. Tensile Strength, Short-Term | 220 N |
Min. Bend Radius Installation | 50 mm |
Min. Bend Radius Operation | 25 mm |
Nominal Outer Diameter | 2.8 mm x 5.65 mm |
Optical Characteristics
Fiber Code | T |
Fiber Type | Multimode |
Performance Option Code | 80 |
Fiber Core Diameter | 50 µm |
Minimum Effective Modal Bandwidth (EMB) | 2000 MHz*km / - |
Maximum Attenuation | 2.8 dB/km / 1.0 dB/km |
Min. Overfilled Launch (OFL) Bandwidth | 1500 MHz*km / 500 MHz*km |
Serial 1 Gigabit Ethernet | 1000 MHz*km / 600 MHz*km |
Serial 10 Gigabit Ethernet | 300 MHz*km / - |
Wavelengths | 850 nm / 1300 nm |
Fiber Category | OM3 |
Dimensions
Cable Weight | 146 kg/km |
All-dielectric strength member
Mechanical durability