


J759312TEZ-NA003M
12-Fiber MTP® PRO Jumper 50 µm multimode (OM3), MTP to MTP, TIA-568 Type-A polarity, no pulling grip, LSZH, 3 m
You might also be interested in
General Specifications
Product Number | J759312TEZ-NA003M |
Flame Rating | LSZH/FRNC |
Fiber Category | 50 µm MM (OM3) |
Application | Data Center |
Cable Type | Interconnect |
Pulling grip | No |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Environmental Conditions
Temperature Range, Operation | -10 °C to 60 °C (14 °F to 140 °F ) |
Design
Fiber Count | 12 |
Outer Jacket Material | LSZH/FRNC |
Polarity | Classic |
Fiber Type | Multimode |
Mechanical Specifications
Nominal Outer Diameter | 2 mm |
Max. Tensile Strength for Installation | 220 N |
Min. Bend Radius Installation | 30 mm |
Min. Bend Radius Operation | 10 mm |
Specifications - Connector A
Reflectance, Typical | < -20 dB |
Polish | PC |
Insertion Loss, Max. | 0.35 dB |
Note: | *IL in preconnectorized products is measured in the factory through two mated pairs. |
Boot Color | Aqua |
Connector Type | MTP® (non-pinned) |
Ferrule Material | Composite |
Housing Color | Black |
Housing Material | Composite |
Boot Type | Individual |
Specifications - Connector B
Reflectance, Typical | < -20 dB |
Polish | PC |
Note: | *IL in preconnectorized products is measured in the factory through two mated pairs. |
Boot Color | Aqua |
Connector Type | MTP® (pinned) |
Ferrule Material | Composite |
Housing Color | Black |
Housing Material | Composite |
Boot Type | Individual |
Pulling Grip - Connector A
Pulling grip | No |
Dimensions
Length | 3 m |
Cable Weight | 10 kg/km |
Ordering Information
Units per Delivery | 1/1 |
Slim round 2-fiber interconnect cable
Improves airflow and reduces congestion
MTP® PRO connectors
Allows for pinning and poliarity changes in the field
Bend-improved fiber
Allows tighter cable bends for slack storage and routing, less risk of downtime due to pinched or bent cables
Corning® CleanAdvantage™ technology and optimized dust cap
Eliminates the need for scoping and cleaning prior to initial field connection