Centrix™ Splice Cassette
The Centrix™ splice cassette provides 24 LC APC single fiber ports. The cassette is loaded with 12 LC Duplex APC adapters, colored LC single fiber pigtails and accepts crimp or heat-shrink splice protectors. A drop handle provide fiber port protection, patch cord organization and labeling on front and top of the cassette. The cassette is slidable in Centrix housings and is secured with a latch mechanism. The jumper guide direction is to the left side of the cassette but can simply be changed with accessories to the right. The transparent and captive top and bottom cover enable easy handling and visual inspection or trouble shooting. The multiple tube entry points on the cassette provide flexible loading of buffer tubes and bare fibers in the cassette.
Products
| Product Number | Product Name | |
|---|---|---|
| CTXCPP24-3C-2RH000 | Centrix™ Splice Cassette, 24-SC UPC adapters and 24-SC UPC single fiber pigtails (OS2) HS | |
| CTXCPP24-B3-2RC000 | Centrix™ Splice Cassette, 12-LC APC Duplex adapters and 24-LC APC single fiber pigtails (OS2) CS | |
| CTXCPP24-6C-2RJ000 | Centrix™ Splice Cassette, 24-SC APC adapters and SM Pigtails, Ribbon standard SM Pigtails, RS | |
| CTXCPP36-A9-2RC000 | Centrix™ Splice Cassette, 18-LC UPC Duplex adapters and 36-LC UPC single fibre pigtails (OS2) CS | |
| CTXCPP36-B3-2RC000 | Centrix™ Splice Cassette, 18-LC APC Duplex adapters and 36-LC APC single fiber pigtails (OS2) CS | |
| CTXCPP24-B3-2RH000 | Centrix™ Splice Cassette, 12-LC APC Duplex adapters and 24-LC APC single fiber pigtails (OS2), HS | |
| CTXCPP36-00-00C000 | Centrix™ Splice Cassette, Empty Crimp Splice Only | |
| CTXCPP24-AD-2QH000 | Centrix™ Splice Cassette, 12-LC UPC Duplex adapters and 24-LC UPC single fiber pigtails (OM4), HS | |
| CTXCPP04-B3-2RH000 | Centrix™ Splice Cassette, 4-LC APC adapters & SM Pigtails, MIC® 900 µm standard SM Pigtails | |
| CTXCPP12-3C-2RJ000 | Centrix™ Splice Cassette, 12-SC UPC adapters ribbon standard single-mode Pigtails, RS | |
| CTXCPP12-6C-2RJ000 | Centrix™ Splice Cassette, 12-SC APC adapters & SM Pigtails, ribbon standard single-mode Pigtails, RS | |
| CTXCPP12-B3-2RH000 | Centrix™ Splice Cassette, 6-LC APC Duplex adapters and 12-LC APC single fiber pigtails (OS2), HS | |
| CTXCPP16-B3-2RH000 | Centrix™ Splice Cassette, 8-LC APC Duplex adapters and 16-LC APC single fiber pigtails (OS2), HS | |
| CTXCPP24-3C-2RJ000 | Centrix™ Splice Cassette, 24-SC UPC adapters & SM Pigtails, ribbon standard single-mode Pigtails, RS | |
| CTXCPP24-A9-2RJ000 | Centrix™ Splice Cassette, 24-LC UPC adapters and SM pigtails, ribbon standard single-mode Pigtails | |
| CTXCPP24-B3-2RJ000 | Centrix™ Splice Cassette, 24-LC APC adapters & SM Pigtails, ribbon standard single-mode Pigtails, RS | |
| CTXCPP36-A9-2RJ000 | Centrix™ Splice Cassette, 36-LC UPC adapters, ribbon standard single-mode Pigtails, RS | |
| CTXCPP36-B3-2RJ000 | Centrix™ Splice Cassette, 36-LC APC adapters & SM Pigtails, ribbon standard single-mode Pigtails, RS |