text.skipToContent text.skipToNavigation

EDGE™ Port Replication Housing Accessory

EDGE™ port replication housing is optimized to support storage area networks (SAN) and local area network (LAN) switches. When deployed in a cross-connect structured cabling solution, EDGE port replication housing provides one-to-one port management replication of high-density switches and SAN directors. Designed to mimic the director/switch port layout, EDGE port replication housing simplifies patching, as ports are easier to find and can be managed at a single administration point. Modular construction allows line card panels to be installed horizontally or vertically and optional blank panels provide customization to match unique vendor equipment layouts.


Products

Product Number Product Name
EDGE-BLNK-PRH EDGE™ Port Replication Housing Accessory, Blank Panel
EDGE-CP8B-PRH EDGE™ Port Replication Housing Accessory, Module Panel, holds up to 8 EDGE modules
EDGE-CPCVR-PRH EDGE™ Port Replication Housing Accessory, module panel blank-out, covers/blanks 2 module slots