EDGE8® Housing, FX
EDGE8® FX housings are available in 1U, 2U, and 4U which mounts in 19-in racks or cabinets. Combine these housings with the EDGE8 modules, panels, trunks, harnesses and jumpers to experience an industry-leading solution. The reduced depth of the FX rack-mount housings allow for the back-to-back installation in 4-post racks or cabinets as well as third-party floor boxes.
Height Unit
Housing Color
Fiber Density per Unit
Panels per Housing
Products
| Product Number | Product Name | |
|---|---|---|
| EDGE8-01U-EMOD | EDGE8® Mounting Bracket, accommodates up to 12 EDGE8 modules and/or panels within a one rack unit space | |
| EDGE8-01U-FP | EDGE8® FX Housing, 1-rack unit, fixed tray design, holds up to 12 EDGE8 modules or panels | |
| EDGE8-02U-FP | EDGE8® FX Housing, Fixed Tray, 2U | |
| EDGE8-04U-FP | EDGE8® FX Housing, Fixed Tray, 4U | |
| EDGE8-FZB-04U | EDGE8® Solutions Housing, fixed, fiber zone box, four rack units, holds 48 EDGE8 modules or panels |