EDGE8® Tap Module
Adapter Color Back
Fiber Count
Adapter Type
Number of Adapters per Panel
Fiber Category
Adapter Type Back
Adapter Color
You might also be interested in
Products
| Product Number | Product Name | |
|---|---|---|
| ETM8-70C-Q-PREM | EDGE8® TAP Module; 4-Port; Premium; Conf C (MTP-MTP); OM4; 70/30 Split Ratio | |
| ETM8-90C-G | EDGE8® TAP Module; 4-Port; Conf C (MTP-MTP); SMF; 90/10 Split Ratio | |
| ETM8-50A-Q | EDGE8® TAP Module; 1-Port; Conf A (LC-LC); OM4; 50/50 Split Ratio | |
| ETM8-50A-G | EDGE8® TAP Module; 1-Port; Conf A (LC-LC); SMF; 50/50 Split Ratio | |
| ETM8-50A-Q-BD | EDGE8® TAP Module; 1-Port; BiDi; Conf A (LC-LC); OM4; 50/50 Split Ratio | |
| ETM8-50C-G | EDGE8® TAP Module; 4-Port; Conf C (MTP-MTP); SMF; 50/50 Split Ratio | |
| ETM8-50C-Q | EDGE8® TAP Module; 4-Port; Conf C (MTP-MTP); OM4; 50/50 Split Ratio | |
| ETM8-70A-G | EDGE8® TAP Module; 1-Port; Conf A (LC-LC); SMF; 70/30 Split Ratio | |
| ETM8-70B-G | EDGE8® TAP Module; 4-Port; Conf B (MTP-LC); SMF; 70/30 Split Ratio | |
| ETM8-70C-G-R | EDGE8® TAP Modul; 4-Port; Conf C (MTP-MTP); SMF; 70/30 Split Ratio (Rear Tap) | |
| ETM8-70C-Q-R-PREM | EDGE8® TAP Module; 4-Port; Premium; Conf C (MTP-MTP); OM4; 70/30 Split Ratio (Rear Tap) | |
| ETM8-80B-G | EDGE8® TAP Module, 4-Port; Conf B (MTP-LC), SMF, 80/20 Split Ratio | |
| ETM8-80B-Q-PREM | EDGE8® TAP Module; 4-Port; Premium; Conf B (MTP-LC); OM4; 80/20 Split Ratio | |
| ETM8-80C-G | EDGE8® TAP Module; 4-Port; Conf C (MTP-MTP); SMF; 80/20 Split Ratio | |
| ETM8-90B-G | EDGE8® TAP Module; 4-Port; Conf B (MTP-LC); SMF; 90/10 Split Ratio | |
| ETM8-80C-Q-R-PREM | EDGE8® TAP Module; 4-Port; Premium; Conf C (MTP-MTP); OM4; 80/20 Split Ratio (Rear Tap) | |
| ETM8-90C-G-R | EDGE8® TAP Module; 4-Port; Conf C (MTP-MTP); SMF; 90/10 Split Ratio (Rear Tap) | |
| ETM8-70C-G | EDGE8® TAP Module; 4-Port; Conf C (MTP-MTP); SMF; 70/30 Split Ratio | |
| ETM8-50B-G | EDGE8® TAP Module; 4-Port; Conf B (MTP-LC); SMF; 50/50 Split Ratio | |
| ETM8-70A-Q-PREM | EDGE8® TAP Module; 1-Port; Premium; Conf A (LC-LC); OM4; 70/30 Split Ratio | |
| ETM8-50C-Q-R | EDGE8® TAP Module; 4-Port; Conf C (MTP-MTP); OM4; 50/50 Split Ratio (Rear Tap) | |
| ETM8-80C-Q-PREM | EDGE8® TAP Module; 4-Port; Premium; Conf C (MTP-MTP); OM4; 80/20 Split Ratio | |
| ETM8-50B-Q | EDGE8® TAP Module; 4-Port; Conf B (MTP-LC); OM4; 50/50 Split Ratio | |
| ETM8-80C-G-R | EDGE8® TAP Module; 4-Port; Conf C (MTP-MTP); SMF; 80/20 Split Ratio | |
| ETM8-50C-G-R | EDGE8® TAP Module; 4-Port; Conf C (MTP-MTP); SMF; 50/50 Split Ratio (Rear Tap) | |
| ETM8-70B-Q-PREM | EDGE8® TAP Module; 4-Port; Premium; Conf B (MTP-LC); OM4; 70/30 Split Ratio | |
| ETM8-80A-G | EDGE8® TAP Module; 1-Port; Conf A (LC-LC); SMF; 80/20 Split Ratio | |
| ETM8-80A-Q-PREM | EDGE8® TAP Module; 1-Port; Premium; Conf A (LC-LC); OM4; 80/20 Split Ratio | |
| ETM8-90A-G | EDGE8® TAP Module; 1-Port; Conf A (LC-LC); SMF; 90/10 Split Ratio |