text.skipToContent text.skipToNavigation

GEN III Series Outdoor Cabinets

The OptiTect® Local Convergence Cabinet, Gen III Series provides everything necessary to manage up to 432 fibers for an outside plant FTTx application. The OptiTect Local Convergence Cabinet, Gen III’s industry leading size, user-friendly design and intuitive fiber management allow the customer to minimize field training, installation time and overall labor costs while increasing speed-of-deployment and revenue generation. Feeder and distribution fibers, as well as splitter modules, are all contained within a single, robust, pad- or pole-mounted enclosure to accommodate both aerial and buried cable applications. Cabinets are outfitted with factory-preconnectorized distribution and feeder cable(s), ensuring quick, easy and reliable field installation. OptiTect Local Convergence Cabinet, Gen III Series. Cabinets provide best-in-class fiber management and slack storage systems, which offer added protection for “live” subscribers. All splitter modules are compatible and interchangeable across all OptiTect Gen III Cabinets and the Eclipse® Hardware family. The modules meet applicable sections of Telcordia GR-1209-CORE and GR-1221-CORE. Each splitter module features connectorized inputs and outputs. Parking capacity is maximized with a dedicated parking door that offers quick field parking of new modules. Labels are included for easy identification of connectors and modules.