Optisnap Connectors
Connector Type
Boot Color
Housing Color
Packaging
Products
| Product Number | Product Name | |
|---|---|---|
| OSNP-SCA-900-Z | OptiSnap™ Connectors, SC APC, organizer pack, Single-mode (OS2) | |
| OSNP-LCU-900-Z | OptiSnap™ Connectors, LC, organizer pack, Single-mode (OS2) | |
| OSNP-SCA-250 | OptiSnap™ Connectors, 250 µm direct termination, SC APC, Single-mode (OS2) | |
| OSNP-LCU-900 | OptiSnap™ Connectors, LC, Single-mode (OS2) | |
| OSNP-SCU-250-Z | OptiSnap™ Connectors, 250 µm direct termination, SC, organizer pack, Single-mode (OS2) | |
| OSNP-SCA-900 | OptiSnap™ Connectors, SC APC, Single-mode (OS2) | |
| OSNP-SCU-250 | OptiSnap™ Connectors, 250 µm direct termination, SC, Single-mode (OS2) | |
| OSNP-SCU-900 | OptiSnap™ Connectors, SC, Single-mode (OS2) | |
| OSNP-LCA-900-Z | OptiSnap™ Connectors, LC APC, organizer pack, Single-mode (OS2) | |
| OSNP-LCA-900 | OptiSnap™ Connectors, LC APC, Single-mode (OS2) | |
| OSNP-SCA-250-Z | OptiSnap™ Connectors, 250 µm direct termination, SC APC, organizer pack, Single-mode (OS2) | |
| OSNP-SCU-900-Z | OptiSnap™ Connectors, SC, organizer pack, Single-mode (OS2) | |
| OSNP-STU-900 | OptiSnap™ Connectors, ST® compatible, Single-mode (OS2) | |
| OSNP-STU-900-Z | OptiSnap™ Connectors, ST® compatible, organizer pack, Single-mode (OS2) |