Plug & Play™ Base-8 Module
Adapter Color
Adapter Color Back
Adapter Type Back
Fiber Category
Products
| Product Number | Product Name | |
|---|---|---|
| CCH8-UM24-04-E7G-ULL | Plug & Play™ Base-8 Module, 24 F, shuttered LC to pinned MTP® connector, bend-improved Single-mode (OS2) | |
| CCH8-UM24-04-E8G-ULL | Plug & Play™ Base-8 Module, 24 F, shuttered LC to non-pinned MTP® connector, bend-improved Single-mode (OS2) | |
| CCH8-UM24-05-E6Q-ULL | Plug & Play™ Base-8 Module, 24 F, shuttered LC to non-pinned MTP® connector, 50 µm multimode (OM4) | |
| CCH8-UM24-05-E5Q-ULL | Plug & Play™ Base-8 Module, 24 F, shuttered LC to pinned MTP® connector, 50 µm multimode (OM4) |