长度
产品类型
光纤类型
Products
产品编码 | Product Name | |
---|---|---|
E797902TNZ20001M | EDGE™ Solutions Low-loss Patchcord, LC duplex uniboot connectors, ClearCurve® Multimode 50/125 µm OM3 Pretium 300 fibers, standard reverse fiber polarity, LSZH/FRNC jacket, aqua, 1 m | |
E797902TNZ20002M | EDGE™ Solutions Low-loss Patchcord, LC duplex uniboot connectors, ClearCurve® Multimode 50/125 µm OM3 Pretium 300 fibers, standard reverse fiber polarity, LSZH/FRNC jacket, aqua, 2 m | |
E797902TNZ20003M | EDGE™ Solutions Low-loss Patchcord, LC duplex uniboot connectors, ClearCurve® Multimode 50/125 µm OM3 Pretium 300 fibers, standard reverse fibre polarity, LSZH/FRNC jacket, aqua, 3 m | |
E797902TNZ20004M | EDGE™ Solutions Low-loss Patchcord, LC duplex uniboot connectors, ClearCurve® Multimode 50/125 µm OM3 Pretium 300 fibers, standard reverse fiber polarity, LSZH/FRNC jacket, aqua, 4 m | |
E797902TNZ20005M | EDGE™ Solutions Low-loss Patchcord, LC duplex uniboot connectors, ClearCurve® Multimode 50/125 µm OM3 Pretium 300 fibers, standard reverse fiber polarity, LSZH/FRNC jacket, aqua, 5 m | |
E797902TNZ20006M | EDGE™ Solutions Low-loss Patchcord, LC duplex uniboot connectors, ClearCurve® Multimode 50/125 µm OM3 Pretium 300 fibers, standard reverse fiber polarity, LSZH/FRNC jacket, aqua, 6 m | |
E797902TNZ20007M | EDGE™ Solutions Low-loss Patchcord, LC duplex uniboot connectors, ClearCurve® Multimode 50/125 µm OM3 Pretium 300 fibers, standard reverse fiber polarity, LSZH/FRNC jacket, aqua, 7 m | |
E797902TNZ20008M | EDGE™ Solutions Low-loss Patchcord, LC duplex uniboot connectors, ClearCurve® Multimode 50/125 µm OM3 Pretium 300 fibers, standard reverse fiber polarity, LSZH/FRNC jacket, aqua, 8 m | |
E797902TNZ20009M | EDGE™ Solutions Low-loss Patchcord, LC duplex uniboot connectors, ClearCurve® Multimode 50/125 µm OM3 Pretium 300 fibers, standard reverse fiber polarity, LSZH/FRNC jacket, aqua, 9 m | |
E797902TNZ20010M | EDGE™ Solutions Low-loss Patchcord, LC duplex uniboot connectors, ClearCurve® Multimode 50/125 µm OM3 Pretium 300 fibers, standard reverse fiber polarity, LSZH/FRNC jacket, aqua, 10 m | |
E797902TNZ20015M | EDGE™ Solutions Low-loss Patchcord, LC duplex uniboot connectors, ClearCurve® Multimode 50/125 µm OM3 Pretium 300 fibers, standard reverse fiber polarity, LSZH/FRNC jacket, aqua, 15 m | |
ENMNM02QNZ16001M | EDGE™ 2.0mm Patch Cord, 2 fibres, Interconnect tight-buffered cable, SN UPC - SN UPC, 1 m |