text.skipToContent text.skipToNavigation

EDGE™ Rapid Connect Indoor Breakout Trunk - MTP to MTP

EDGE™ Rapid Connect helps to eliminate obstacles to future migration while offering key savings in installation and time. EDGE RC Indoor Breakout Trunks with MTP® connectors are designed to connect with EDGE RC Trunks with Fast-Track MTP Connectors at an EDGE RC enclosure, providing structured cabling throughout the data center. These trunks can be configured up to 864-fibers with 24-fiber MTP connectors on one end and standard 12-fiber MTP or 8-fiber MTP on the other end.

Products

Product Number Product Name
A9090CEGQJBBU100M Troncos divisores internos EDGE™ Rapid Connect - MTP para MTP, 864F, Conectores MTP 12F en los dos extremos, Cable Interno LSZH, Fibra SMF-28 Ultra, Monomodo, 100 metros
AA99096GSZHBB100M Troncos divisores internos EDGE™ Rapid Connect - MTP para MTP, 96F, Conectores MTP 24F en un extremo, Conectores MTP 12F en el otro, Cable Interno LSZH, Fibra SMF-28 ULTRA, Monomodo, 100 metros
AA990AEGSZHBB100M Troncos divisores internos EDGE™ Rapid Connect - MTP para MTP, 384F, Conectores MTP 24F en un extremo, Conectores MTP 12F en el otro, Cable Interno LSZH, Fibra SMF-28 ULTRA, Monomodo, 100 metros
AA990AKGLZHBB100M Troncos divisores internos EDGE™ Rapid Connect - MTP para MTP, 432F, Conectores MTP 24F en un extremo, Conectores MTP 12F en el otro, Cable Interno LSZH, Fibra SMF-28 ULTRA, Monomodo, 100 metros
AA990AZGLZHBB100M Troncos divisores internos EDGE™ Rapid Connect - MTP para MTP, 576F, Conectores MTP 24F en un extremo, Conectores MTP 12F en el otro, Cable Interno LSZH, Fibra SMF-28 ULTRA, Monomodo, 100 metros
AA990CEGQJGBB100M Troncos divisores internos EDGE™ Rapid Connect - MTP para MTP, 864F, Conectores MTP 24F en un extremo, Conectores MTP 12F en el otro, Cable Interno LSZH, Fibra SMF-28 ULTRA, Monomodo, 100 metros
AA990E4GSZHBB100M EDGE™ Rapid Connect Indoor Breakout Trunk, 144F, 24F MTP connector (Non-Pinned) to 12F MTP connector (Non-pinned), Indoor LSZH Cable, Single-mode, SMF-28 Ultra, Type B polarity, Pulling grip on 24f MTP end and protective covering on the 12f MTP end, 100 meters
AA990U8GSZHBB100M EDGE™ Rapid Connect Indoor Breakout Trunk, 288F, 24F MTP connector (Non-Pinned) to 12F MTP connector (Non-pinned), Indoor LSZH Cable, Single-mode, SMF-28 Ultra, Type B polarity, Pulling grip on 24f MTP end and protective covering on the 12f MTP end, 100 meters
AA9E796GSZHBB100M EDGE™ Rapid Connect Indoor Breakout Trunk, 96F, 24F MTP connector (Non-Pinned) to 8F MTP connector (Pinned), Indoor LSZH Cable, Single-mode, SMF-28 Ultra, Type B polarity, Pulling grip on 24f MTP end and protective covering on the 8f MTP end, 100 meters
AA9E7AEGSZHBB100M EDGE™ Rapid Connect Indoor Breakout Trunk, 384F, 24F MTP connector (Non-Pinned) to 8F MTP connector (Pinned), Indoor LSZH Cable, Single-mode, SMF-28 Ultra, Type B polarity, Pulling grip on 24f MTP end and protective covering on the 8f MTP end, 100 meters
AA9E7E4GSZHBB100M EDGE™ Rapid Connect Indoor Breakout Trunk, 144F, 24F MTP connector (Non-Pinned) to 8F MTP connector (Pinned), Indoor LSZH Cable, Single-mode, SMF-28 Ultra, Type B polarity, Pulling grip on 24f MTP end and protective covering on the 8f MTP end, 100 meters
AA9E7K2GSZHBB100M EDGE™ Rapid Connect Indoor Breakout Trunk, 192F, 24F MTP connector (Non-Pinned) to 8F MTP connector (Pinned), Indoor LSZH Cable, Single-mode, SMF-28 Ultra, Type B polarity, Pulling grip on 24f MTP end and protective covering on the 8f MTP end, 100 meters
AA9E7U8GSZHBB100M EDGE™ Rapid Connect Indoor Breakout Trunk, 288F, 24F MTP connector (Non-Pinned) to 8F MTP connector (Pinned), Indoor LSZH Cable, Single-mode, SMF-28 Ultra, Type B polarity, Pulling grip on 24f MTP end and protective covering on the 8f MTP end, 100 meters