ALTOS® Loose Tube Dielectric Armour Outdoor Cable LT 2.3

Corning glass-yarn armored loose tube cables are designed for outdoor use for campus, city and intercity backbones in duct installations.
The loose tube cable construction, by isolating the fibers from installations and environmental rigors, provides stable and highly reliable transmission parameters. The buffer tubes and fibers in each tube are color coded for quick and easy identification.
The SZ-stranded construction further reduces installation and environmental influences on the transmission parameters and allows mid-span access.
These cables are designed for installation in conduits and ducts.
Número de fibras
Categoría de la fibra
Products
Product Number | Product Name | |
---|---|---|
012ERG-63122A20 | Cable para exteriores con armadura dieléctrica de tubo holgado ALTOS®E9 SMF-28e+®de 2 x 6 ITU G652.D LT 2.3 | |
012FRG-63101A20 | ALTOS® Loose Tube Dielectric Armour Outdoor Cable 2x6 E10 LEAF® ITU G655 LT 2.3 | |
024ERG-43122A20 | ALTOS® Loose Tube Dielectric Armour Outdoor Cable 6x4 E9 SMF-28e+® ITU G652.D LT 2.3 | |
024ERG-63122A20 | ALTOS® Loose Tube Dielectric Armour Outdoor Cable 4x6 E9 SMF-28e+® ITU G652.D LT 2.3 | |
024ERG-T3122A20 | ALTOS® Loose Tube Dielectric Armour Outdoor Cable 2x12 E9 SMF-28e+® ITU G652.D LT 2.3, LLDPE | |
024ERG-T3122P20 | ALTOS® Loose Tube Dielectric Armor Outdoor Cable 2x12 E9 SMF-28e+® ITU G652.D LT 2.3, HDPE | |
024FRG-63101A20 | ALTOS® Loose Tube Dielectric Armour Outdoor Cable 4x6 E10 LEAF® ITU G655 LT 2.3 | |
024FRG-T3101A20 | Cable para exteriores con armadura dieléctrica de tubo holgado ALTOS®E10 LEAF®de 2 x 12 ITU G655 LT 2.3 | |
036ERG-T3122A20 | ALTOS® Loose Tube Dielectric Armor Outdoor Cable LT 2.3 3x12 E9 SMF-28e+® ITU G652.D, LLDPE | |
036ERG-T3122P20 | ALTOS® Loose Tube Dielectric Armor Outdoor Cable LT 2.3 3x12 E9 SMF-28e+® ITU G652.D, HDPE | |
036FRG-T3101A20 | ALTOS® Loose Tube Dielectric Armor Outdoor Cable LT 2.3 3x12 E10 LEAF® ITU G655 | |
048ERG-T3122A20 | ALTOS® Loose Tube Dielectric Armor Outdoor Cable LT 2.3 4x12 E9 SMF-28e+® ITU G652.D, LLDPE | |
048ERG-T3122P20 | ALTOS® Loose Tube Dielectric Armor Outdoor Cable LT 2.3 4x12 E9 SMF-28e+® ITU G652.D, HDPE | |
048FRG-T3101A20 | ALTOS® Loose Tube Dielectric Armor Outdoor Cable LT 2.3 4x12 E10 LEAF® ITU G655 | |
072ERG-T3122A20 | ALTOS® Loose Tube Dielectric Armor Outdoor Cable 6x12 E9 SMF-28e+® ITU G652.D LT 2.3, LLDPE | |
072ERG-T3122P20 | ALTOS® Loose Tube Dielectric Armor Outdoor Cable 6x12 E9 SMF-28e+® ITU G652.D LT 2.3, HDPE | |
072FRG-T3101A20 | Cable para exteriores con armadura dieléctrica de tubo holgado ALTOS®E10 LEAF®de 6 x 12 ITU G655 LT 2.3 | |
096ERG-T3122A20 | ALTOS® Loose Tube Dielectric Armor Outdoor Cable LT 2.3 8x12 E9 SMF-28e+® ITU G652.D, LLDPE | |
096ERG-T3122P20 | ALTOS® Loose Tube Dielectric Armor Outdoor Cable LT 2.3 8x12 E9 SMF-28e+® ITU G652.D, HDPE | |
096FRG-T3101A20 | ALTOS® Loose Tube Dielectric Armor Outdoor Cable 8x12 E10 LEAF® ITU G655 LT 2.3 | |
120ERG-T3122A20 | ALTOS® Loose Tube Dielectric Armor Outdoor Cable LT 2.3 10x12 E9 SMF-28e+® ITU G652.D | |
120FRG-T3101A20 | ALTOS® Loose Tube Dielectric Armor Outdoor Cable 10x12 E10 LEAF® ITU G655 LT 2.3 | |
144ERG-T3122A20 | ALTOS® Loose Tube Dielectric Armor Outdoor Cable 12x12 E9 SMF-28e+® ITU G652.D LT 2.3, LLDPE | |
144ERG-T3122P20 | ALTOS® Loose Tube Dielectric Armor Outdoor Cable 12x12 E9 SMF-28e+® ITU G652.D LT 2.3, HDPE | |
144FRG-T3101A20 | ALTOS® Loose Tube Dielectric Armour Outdoor Cable 12x12 E10 LEAF® ITU G655 LT 2.3 | |
192ERG-T3122A20 | ALTOS® Loose Tube Dielectric Armor Outdoor Cable 16x12 E9 SMF-28e+® ITU G652.D LT 2.3 | |
192FRG-T3101A20 | ALTOS® Loose Tube Dielectric Armor Outdoor Cable 16x12 E10 LEAF® ITU G655 LT 2.3 | |
216ERG-T3122A20 | ALTOS® Loose Tube Dielectric Armor Outdoor Cable LT 2.3 18x12 SMF-28e+® | |
216FRG-T3101A20 | ALTOS® Loose Tube Dielectric Armor Outdoor Cable 18x12 LEAF® LT 2.3 | |
288ERG-T3122A20 | ALTOS® Loose Tube Dielectric Armor Outdoor Cable 24x12 SMF-28e+® LT 2.3, LLDPE | |
288ERG-T3122P20 | ALTOS® Loose Tube Dielectric Armor Outdoor Cable 24x12 SMF-28e+® LT 2.3, HDPE | |
288FRG-T3101A20 | ALTOS® Loose Tube Dielectric Armor Outdoor Cable 24x12 LEAF® LT 2.3 |