MiniXtend® Cable, CT

Corning MiniXtend products are fiber optic stranded loose tube or central tube fully dielectric outdoor cable typically used in access networks when limited space is available.
With the dual layer tube design and low friction PE sheath MiniXtend cables are optimized for blowing and best used in mini or micro ducts.
The fiber in each tube are color-coded for quick and easy identification. MiniXtend are available with Corning® single-mode fiber SMF 28-e® (ITU-G 652D) or bend- improved ClearCurve® fibers (ITU-G 657 A/B).
Número de fibras
Categoría de la fibra
Color Code Standards
Productos
Número del producto | Nombre del producto | |
---|---|---|
004EK4-13122A20 | ||
004ZK4-13120A20 | ||
004ZK4-13120ADE | ||
004ZK4-13122A20 | ||
004ZK4-13122ADE | ||
006EK4-13122A20 | ||
006ZK4-13120A20 | ||
006ZK4-13122A20 | ||
006ZK4-13122ADE | ||
008EK4-13122A20 | ||
008ZK4-13120A20 | MiniXtend® Cable, CT, A-D(ZN)2Y, 1x8 fibres, CT, Single-mode (SMF 28e® ULTRA) | |
008ZK4-13122A20 | ||
008ZK4-13122ADE | ||
012EK4-13122A20 | ||
012ZK4-13120A20 | ||
012ZK4-13120ADE | ||
012ZK4-13122A20 | ||
012ZK4-13122ADE | ||
024ZK4-13142A20 | ||
024ZK4-13142ADE | ||
036ZK4-13142A20 | ||
036ZK4-13142ADE |