Fiber and Copper Closure Accessories
Unidades por entrega
Tipo de protectores de empalme
No disponible
Número máximo de fibras por bandeja
No disponible
Products
Product Number | Product Name | |
---|---|---|
S45056-M135-A150 | Lubricant paste for UCN (10 tubes @ 20g each and 5 flat brushes) | |
S45056-M83-B1 | Sealing paste 20g | |
S45057-Z201-A267 | Cleaning tissue isopropylic Corning | |
S45754-D1-A1 | Accessories, Type UCN Installation Material, Aerial Hanging Device | |
S45756-M2-A2 | Sealing tape kit , 10x sealing tape: 1600 x 38mm |