UCNCP Closures
Corning universal closures family is designed to protect splices and store excess buffer tube lengths to fiber optic cables.
The body of the closure consists of a mechanical or heat-shrinkable end cap (type UCNCP) and a canister held together by means of a clamping ring. All components are made of thermoplastic material, resistant against common environmental influences.
The heat-shrinkable end cap is one single pre-molded piece with sealed ports. It has one oval port for mid span access of one cable and various round ports for branching cables: the number and size of round ports depend on the closure size. A permanent elastic sealing ring allows the closure to be tightly closed and reentered.
Capacidad máxima de la fibra de empalme
Products
| 产品编码 | Product Name | |
|---|---|---|
| S46998-A2-A117 | Cierre en bóveda UCNCP 9-24 con sistema MAX y tapa mecánica | |
| S46998-A2-A118 | Cierre de la tapa UCNCP 9 a 28 con sistema MAX y tapa mecánica | |
| S46998-A2-A130 | Cierre de la UCNCP | |
| S46998-A2-A131 | UCNCP Closures, 5-18, with heat-shrink sealing | |
| S46998-A2-A132 | UCNCP Closures, 7-22, with mechanical sealing | |
| S46998-A2-A133 | UCNCP Closures, 7-22, with heat-shrink sealing | |
| S46998-A2-A134 | Cierre de la UCNCP | |
| S46998-A2-A135 | UCNCP Closures, 9-18 Multi-Function Tray Dome Closure, with heat-shrink end cap | |
| S46998-A2-A160 | Cierre de la tapa UCNCP 9-20 con sistema MAX y tapa mecánica | |
| S46998-A2-A163 | UCNCP Closures, 9-20 MAX, with mechanical sealing and extra buffer tube storage | |
| S46998-A2-A164 | Cierre en bóveda UCNCP 9-24 con sistema MAX, tapa mecánica y almacenamiento más grande para el búfer | |
| S46998-A2-A165 | UCNCP Closures, 9-28 MAX, with mechanical sealing and extra buffer tube storage | |
| S46998-A2-A180 | UCNCP Closures, 9-20 MAX, with heat-shrink sealing | |
| S46998-A2-A181 | Cierre en bóveda UCNCP 9 a 24 con sistema MAX, tapa termocontraíble, cierre en bóveda UCNCP 9 a 24 con sello termocontraíble | |
| S46998-A2-A182 | UCNCP Closures, 9-28 MAX, with heat-shrink sealing | |
| S46998-A2-A183 | UCNCP Closures, 9-20 MAX, with heat-shrink sealing and extra buffer tube storage | |
| S46998-A2-A184 | UCNCP Closures, 9-24 MAX, with heat-shrink sealing and extra buffer tube storage | |
| S46998-A2-A185 | UCNCP Closures, 9-28 MAX, with heat-shrink sealing and extra buffer tube storage | |
| S46998-A2-A40 | UCNCP Closures, 5-10 in-line closure, S-type | |
| S46998-A2-A41 | Cierres de UCNCP, 7 a 10, tipo S | |
| S46998-A2-A42 | UCNCP Closures, 7-20 in-line closure, S-type | |
| S46998-A2-A43 | UCNCP Closures, 9-20 in-line closure, S-type | |
| S46998-A2-A44 | UCNCP Closures, 7-10 in-line closure, E-type | |
| S46998-A2-A45 | UCNCP Closures, 7-20 in-line closure, E-type | |
| S46998-A2-A46 | Cierres de UCNCP, 9 a 20, tipo E |