text.skipToContent text.skipToNavigation

95-051-98-SP

Conectors anaeróbico  LC, 50 m multimodo (OM2)

Typically ships in 30 day(s) Actual lead time confirmed upon receipt of order.
General Specifications
Product Number 95-051-98-SP
Tipo de producto Conectores instalables en campo
Categoría de la fibra 50 µm MM (OM2)
Logotipo de Corning
Codificado (seguridad) No
Technology Field Polish (anaerobic)
Standards
RoHS Free of hazardous substances according to RoHS 2011/65/EU
Condiciones ambientales
Rango de temperatura, funcionamiento -40 °C  to  75 °C    (-40 °F  to  167 °F    )
Diseño - Conector
Tipo de conector LC
Color de la carcasa Negro
Material de la carcasa Compuesto
Color del boot Negro
Especificaciones ópticas - Conector
Pérdida por inserción, máxima 0.75 dB
Reflectancia ≤ -26 dB
Ordering Information
Packaging Method Individual Pack
Package Contents Connector, Trigger, Crimp Band (1.6/2.0 mm), Crimp Band (3.0 mm), Boot (900 µm), Boot (2.0 mm), Boot (3.0 mm)
Units per Delivery 1/1
Quick-cure epoxy
No lamps or ovens needed
Minimal tools
Low installation cost
Hand polished for minimum insertion loss
Reliability and optical performance
Twelve color-coded mechanical key positions
Prevents mismatch of networks
Keyed connector solution
Front and rear security in network panel