Anaerobic Connectors
Corning’s anaerobic-cured keyed and non-keyed connectors deliver high optical performance in a fast, easy field-termination solution designed for fiber-to-the-workstation applications, supporting both single-mode and multimode connections. These connectors combine the quick-cure convenience of anaerobic adhesive with the proven performance of epoxy-and-polish connectors. Ideal for enterprise networks and installations requiring field-installed connectors, the anaerobic-cure technology enables cost-effective fiber optic network deployment with minimal tools. Installation is completed in minutes using a two-part epoxy process: adhesive is injected into the connector ferrule, the fiber is dipped into the primer, and then inserted into the connector. Curing takes only one minute—no lamps or ovens required.
Products
| Product Number | Product Name | |
|---|---|---|
| 95-051-41-SP | Anaerobic Connector, SC, 50 µm multimode (OM2) | |
| 95-051-41-SP-X | Anaerobic Connector, SC, 50 µm multimode (OM3/OM4) | |
| 95-051-52-SP | Anaerobic Connector, ST® compatible, 50 µm multimode (OM2) | |
| 95-051-52-SP-NL | Anaerobic Connector, ST® Compatible, 50 µm multimode (OM2), no logo | |
| 95-051-52-SP-X | Anaerobic Connector, ST® compatible, 50 µm multimode (OM3/OM4) | |
| 95-051-61-SP | Anaerobic Connector, FC, 50 µm multimode (OM2) | |
| 95-051-61-SP-X | Anaerobic Connector, FC, 50 µm multimode (OM3/OM4) | |
| 95-051-98-SP | Anaerobic Connector, LC, 50 µm multimode (OM2) | |
| 95-051-98-SP-KA | Anaerobic Connector, Keyed LC, 50 µm multimode (OM2), aqua | |
| 95-051-98-SP-KB | Anaerobic Connector, Keyed LC, 50 µm multimode (OM2), black | |
| 95-051-98-SP-KE | Anaerobic Connector, Keyed LC, 50 µm multimode (OM2), orange | |
| 95-051-98-SP-KG | Anaerobic Connector, Keyed LC, 50 µm multimode (OM2), green | |
| 95-051-98-SP-KN | Anaerobic Connector, Keyed LC, 50 µm multimode (OM2), blue | |
| 95-051-98-SP-KP | Conector anaeróbico, con chaveta LC, multimodo de 50 µm (OM2), rosa | |
| 95-051-98-SP-KR | Anaerobic Connector, Keyed LC, 50 µm multimode (OM2), red | |
| 95-051-98-SP-KS | Anaerobic Connector, Keyed LC, 50 µm multimode (OM2), slate | |
| 95-051-98-SP-KV | Anaerobic Connector, Keyed LC, 50 µm multimode (OM2), violet | |
| 95-051-98-SP-KW | Anaerobic Connector, Keyed LC, 50 µm multimode (OM2), white | |
| 95-051-98-SP-KY | Anaerobic Connector, Keyed LC, 50 µm multimode (OM2), yellow | |
| 95-051-98-SP-NL | Anaerobic Connector, LC, 50 µm multimode (OM2), no logo | |
| 95-051-98-SP-X | Anaerobic Connector, LC, 50 µm multimode (OM3/OM4) | |
| 95-101-41-SP | Anaerobic Connector, SC, 62.5 µm multimode (OM1) | |
| 95-101-41-SP-NL | Anaerobic Connector, SC, 62.5 µm multimode (OM1), no logo | |
| 95-101-52-SP | Anaerobic Connector, ST® compatible, 62.5 µm multimode (OM1) | |
| 95-101-52-SP-NL | Anaerobic Connector, ST® Compatible, 62.5 µm multimode (OM1), no logo | |
| 95-101-61-SP | Anaerobic Connector, FC, 62.5 µm multimode (OM1) | |
| 95-101-98-SP | Anaerobic Connector, LC, 62.5 µm multimode (OM1) | |
| 95-101-98-SP-KB | Anaerobic Connector, Keyed LC, 62.5 µm multimode (OM1), black | |
| 95-101-98-SP-KE | Anaerobic Connector, keyed LC, 62.5 µm multimode (OM1), orange | |
| 95-101-98-SP-KG | Anaerobic Connector, Keyed LC, 62.5 µm multimode (OM1), green | |
| 95-101-98-SP-KN | Anaerobic Connector, Keyed LC, 62.5 µm multimode (OM1), blue | |
| 95-101-98-SP-KP | Conector anaeróbico, con chaveta LC, multimodo de 62,5 µm (OM1), rosa | |
| 95-101-98-SP-KR | Anaerobic Connector, Keyed LC, 62.5 µm multimode (OM1), red | |
| 95-101-98-SP-KS | Anaerobic Connector, Keyed LC, 62.5 µm multimode (OM1), slate | |
| 95-101-98-SP-KV | Conector anaeróbico, con chaveta LC, multimodo de 62,5 µm (OM1), violeta | |
| 95-101-98-SP-KW | Anaerobic Connector, Keyed LC, 62.5 µm multimode (OM1), white | |
| 95-101-98-SP-KY | Anaerobic Connector, Keyed LC, 62.5 µm multimode (OM1), yellow | |
| 95-201-41-SP | Anaerobic Connector, SC, Single-mode (OS2) | |
| 95-201-41-SP-NL | Anaerobic Connector, SC, single-mode (OS2), no logo | |
| 95-201-52-SP | Anaerobic Connector, ST® compatible, Single-mode (OS2) | |
| 95-201-61-SP | Conector anaeróbico, FC, monomodo (OS2) | |
| 95-201-98-SP | Anaerobic Connector, LC, Single-mode (OS2) | |
| 95-201-98-SP-KA | Anaerobic Connector, Keyed LC, Single-mode (OS2), aqua | |
| 95-201-98-SP-KB | Anaerobic Connector, Keyed LC, Single-mode (OS2), black | |
| 95-201-98-SP-KE | Anaerobic Connector, Keyed LC, Single-mode (OS2), orange | |
| 95-201-98-SP-KG | Anaerobic Connector, Keyed LC, Single-mode (OS2), green | |
| 95-201-98-SP-KN | Anaerobic Connector, Keyed LC, Single-mode (OS2), blue | |
| 95-201-98-SP-KP | Anaerobic Connector, Keyed LC, Single-mode (OS2), rose | |
| 95-201-98-SP-KR | Anaerobic Connector, Keyed LC, Single-mode (OS2), red | |
| 95-201-98-SP-KS | Anaerobic Connector, Keyed LC, Single-mode (OS2), slate | |
| 95-201-98-SP-KV | Anaerobic Connector, Keyed LC, Single-mode (OS2), violet | |
| 95-201-98-SP-KW | Anaerobic Connector, Keyed LC, Single-mode (OS2), white | |
| 95-201-98-SP-KY | Anaerobic Connector, Keyed LC, Single-mode (OS2), yellow | |
| 95-201-98-SP-NL | Anaerobic Connector, LC, single-mode (OS2), no logo |