text.skipToContent text.skipToNavigation

TL-UCP

UniCam® High-Performance Installation Toolkit  UniCam® high-performance connector installation tool with integrated continuity test set (CTS)

Normalmente se envía en 28 Tag(e) El tiempo de entrega real se confirmará una vez recibido el pedido.
Especificaciones generales
Número del producto TL-UCP
产品类型 连接器工具和工具包
兼容性 UniCam®
技术 无胶水无研磨
标准
RoHS 无有害物质根据RoHS 2011/65/EU
订购信息
包装内容物 Installation tool, VFL adapter for LC
每次交付的单元数 1/1
Terminates single-mode and multimode fibers
Various installation options
Convenient carrying case
Minimizes setup and teardown time
Visual feedback signal (TKT-UNICAM-PFC)
Termination confirmation
UniCam® Connector Flat Cleaver (FBC-007)
Superior cleave performance