EDGE™ Solutions 24 F Y Harness
EDGE™ Solutions 24-fiber Y jumper is a preterminated assembly that provides the conversion from 24- to 12-fiber connectivity for full-fiber utilization of an existing Base-12 backbone. It is offered as a 1x2 MTP® assembly (one 24-fiber MTP connector on one end, two 12 F MTP connectors on the other), creating the connection from the patch panel to 100G switch port (Base-24).
Lengths
Fiber Category
Connector Assembly Type
MTP to MTP
Products
| Product Number | Product Name | |
|---|---|---|
| HA98924GLZ-K9003M | EDGE™ Solutions 24 F Y Harness, 24 F MTP® (non-pinned) to 12 F MTP (pinned) MTP, LSZH, OS2, Type-9 polarity, 12 F leg length of 600 mm (K), 3 m | |
| HA98924GLZ-L9003M | EDGE™ Solutions 24 F Y Harness, 24 F MTP® (non-pinned) to 12 F MTP (pinned) MTP, LSZH, OS2, Type-9 polarity, 12 F leg length of 900 mm (L), 3 m | |
| HA99024GLZ-KA003M | EDGE™ Solutions 24 F MTP® Breakout Harness, 24 F MTP (non-pinned) to 8 F MTP (non-pinned), LSZH, Single-mode ULTRA (OS2), Type-A polarity, 8 F leg length of 24 in (K), MTP to furcation length 3 m | |
| HA98924GLZ-KZ003M | EDGE™ Solutions 24 F Y Harness, 24 F MTP® (non-pinned) to 12 F MTP (pinned) MTP, LSZH, OS2, Type Universal polarity, 12 F leg length of 600 mm (K), 3 m | |
| HA98924GLZ-LZ003M | EDGE™ Solutions 24 F Y Harness, 24 F MTP® (non-pinned) to 12 F MTP (pinned) MTP, LSZH, OS2, Type Universal polarity, 12 F leg length of 900 mm (L), 3 m | |
| HA99024GLZ-K7003M | EDGE™ Solutions 24 F Y Harness, 24 F MTP® (non-pinned) to 12 F MTP (pinned) MTP, LSZH, OS2, Type-7 polarity, 12 F leg length of 600 mm (K), 3 m | |
| HA99024GLZ-L7003M | EDGE™ Solutions 24 F Y Harness, 24 F MTP® (non-pinned) to 12 F MTP (pinned) MTP, LSZH, OS2, Type-7 polarity, 12 F leg length of 900 mm (L), 3 m | |
| HA60520QLZ-LB003M | EDGE™ Solutions 24 F MTP® Breakout Harness, 24 F MTP (non-pinned) to 10x LC duplex, LSZH, (OM4), Breakout polarity, LC duplex leg length of 36 in (L), MTP to furcation length 3 m |