EDGE™ Rapid Connect Indoor Breakout Trunk - MTP to MTP
Número de fibras
Products
| Product Number | Product Name | |
|---|---|---|
| A9090CEGQJBBU100M | Troncos divisores internos EDGE™ Rapid Connect - MTP para MTP, 864F, Conectores MTP 12F en los dos extremos, Cable Interno LSZH, Fibra SMF-28 Ultra, Monomodo, 100 metros | |
| AA99096GSZHBB100M | Troncos divisores internos EDGE™ Rapid Connect - MTP para MTP, 96F, Conectores MTP 24F en un extremo, Conectores MTP 12F en el otro, Cable Interno LSZH, Fibra SMF-28 ULTRA, Monomodo, 100 metros | |
| AA990AEGSZHBB100M | Troncos divisores internos EDGE™ Rapid Connect - MTP para MTP, 384F, Conectores MTP 24F en un extremo, Conectores MTP 12F en el otro, Cable Interno LSZH, Fibra SMF-28 ULTRA, Monomodo, 100 metros | |
| AA990AKGLZHBB100M | Troncos divisores internos EDGE™ Rapid Connect - MTP para MTP, 432F, Conectores MTP 24F en un extremo, Conectores MTP 12F en el otro, Cable Interno LSZH, Fibra SMF-28 ULTRA, Monomodo, 100 metros | |
| AA990AZGLZHBB100M | Troncos divisores internos EDGE™ Rapid Connect - MTP para MTP, 576F, Conectores MTP 24F en un extremo, Conectores MTP 12F en el otro, Cable Interno LSZH, Fibra SMF-28 ULTRA, Monomodo, 100 metros | |
| AA990CEGQJGBB100M | Troncos divisores internos EDGE™ Rapid Connect - MTP para MTP, 864F, Conectores MTP 24F en un extremo, Conectores MTP 12F en el otro, Cable Interno LSZH, Fibra SMF-28 ULTRA, Monomodo, 100 metros | |
| AA990E4GSZHBB100M | EDGE™ Rapid Connect Indoor Breakout Trunk, 144F, 24F MTP connector (Non-Pinned) to 12F MTP connector (Non-pinned), Indoor LSZH Cable, Single-mode, SMF-28 Ultra, Type B polarity, Pulling grip on 24f MTP end and protective covering on the 12f MTP end, 100 meters | |
| AA990U8GSZHBB100M | EDGE™ Rapid Connect Indoor Breakout Trunk, 288F, 24F MTP connector (Non-Pinned) to 12F MTP connector (Non-pinned), Indoor LSZH Cable, Single-mode, SMF-28 Ultra, Type B polarity, Pulling grip on 24f MTP end and protective covering on the 12f MTP end, 100 meters | |
| AA9E796GSZHBB100M | EDGE™ Rapid Connect Indoor Breakout Trunk, 96F, 24F MTP connector (Non-Pinned) to 8F MTP connector (Pinned), Indoor LSZH Cable, Single-mode, SMF-28 Ultra, Type B polarity, Pulling grip on 24f MTP end and protective covering on the 8f MTP end, 100 meters | |
| AA9E7AEGSZHBB100M | EDGE™ Rapid Connect Indoor Breakout Trunk, 384F, 24F MTP connector (Non-Pinned) to 8F MTP connector (Pinned), Indoor LSZH Cable, Single-mode, SMF-28 Ultra, Type B polarity, Pulling grip on 24f MTP end and protective covering on the 8f MTP end, 100 meters | |
| AA9E7E4GSZHBB100M | EDGE™ Rapid Connect Indoor Breakout Trunk, 144F, 24F MTP connector (Non-Pinned) to 8F MTP connector (Pinned), Indoor LSZH Cable, Single-mode, SMF-28 Ultra, Type B polarity, Pulling grip on 24f MTP end and protective covering on the 8f MTP end, 100 meters | |
| AA9E7K2GSZHBB100M | EDGE™ Rapid Connect Indoor Breakout Trunk, 192F, 24F MTP connector (Non-Pinned) to 8F MTP connector (Pinned), Indoor LSZH Cable, Single-mode, SMF-28 Ultra, Type B polarity, Pulling grip on 24f MTP end and protective covering on the 8f MTP end, 100 meters | |
| AA9E7U8GSZHBB100M | EDGE™ Rapid Connect Indoor Breakout Trunk, 288F, 24F MTP connector (Non-Pinned) to 8F MTP connector (Pinned), Indoor LSZH Cable, Single-mode, SMF-28 Ultra, Type B polarity, Pulling grip on 24f MTP end and protective covering on the 8f MTP end, 100 meters |