Evolv® Multifiber Pushlok® Assembly
The Evolv® Multifiber Pushlok® Assembly is designed for use in outside plant fiber access networks with FlexNAP and MDU and Fiber Distribution terminals. This innovative cable assembly solution provides enhanced design flexibility, increased deployment speed and reduced installation cost.
The Multifiber Pushlok connector is the key enabler for quick connect of up to 12 fibers at a time. The connector is based on the field proven MTP® connector technology encapsulated in a hardened package suitable for use in any environment. A male, female, and terminal port version are easily mated to make a watertight terminal or in-line connection. Factory connectorization and testing ensures reliable, low optical loss on all fibers.
Pushlok assemblies are available with SST-Drop™ Outdoor Cable, FREEDM® Flat Drop Indoor/Outdoor LSZH Cable, or Multifiber Round Drop Cable which allows for easy migration of indoor and outdoor applications. The Pushlok® Assembly is available with either female or male Pushlok MT Connectors to match your network needs.
Productos
Número del producto | Nombre del producto | |
---|---|---|
00T112ZB4D1E005M-P | Multifiber Pushlok® Female pigtail, 12 fibers, SST Drop Dielectric, 5 m, individual packaging, Multifibre Pushlok® Female pigtail, 12 fibres, SST Drop Dielectric, 5 m, individual packaging | |
00T112ZB4D3E010M-P | Evolv® Multifiber Pushlok® Assembly, Multifiber Pushlok® Female pigtail, 12 fibers, SST Drop Dielectric, 10 m, individual packaging | |
00T112ZB4D3E015F-P | Multifiber Pushlok® Female pigtail, 12 fibers, Round Drop (D378) 4.6mm, 15 Ft, individual packaging, Multifibre Pushlok® Female pigtail, 12 fibres, Round Drop (D378) 4.6mm, 15 Ft, individual packaging | |
00T204ZB4D3E010M-P | Evolv® Multifiber Pushlok® Assembly, Multifiber Pushlok® Male pigtail, 4 fibers, Round Drop 4.6mm, 10 m, individual packaging | |
00T204ZB4D3E020M-P | Evolv® Multifiber Pushlok® Assembly, Multifiber Pushlok® Male pigtail, 4 fibers, Round Drop 4.6mm, 20 m, individual packaging | |
00T204ZB4D3E030M-P | Evolv® Multifiber Pushlok® Assembly, Multifiber Pushlok® Male pigtail, 4 fibers, Round Drop 4.6mm, 30 m, individual packaging | |
00T212ZB1D1E050F-P | Evolv® Multifiber Pushlok® Assembly, Multifiber Pushlok® Male pigtail, 12 fibers, SST Drop Dielectric, 50 Ft, individual packaging | |
00T212ZB4D1E005M-P | Evolv® Multifiber Pushlok® Assembly, Multifiber Pushlok® Male pigtail, 12 fibers, SST Drop Dielectric, 5 m, individual packaging | |
00T212ZB4D3E010M-P | Evolv® Multifiber Pushlok® Assembly, Multifiber Pushlok® Male pigtail, 12 fibers, SST Drop Dielectric, 10 m, individual packaging | |
00T212ZB4D3E025F-P | Multifibre Pushlok® Male pigtail, 12 fibres, Round Drop (D378) 4.6mm, 25 Ft, individual packaging | |
M1T112ZB4EXT002F | ||
M1T212ZB4EXT002F | Evolv® Multifiber Pushlok® Assembly, OptiTip Nonpinned to Multifiber Pushlok® Male compatibility extender, 12 fibers, SST Drop Dielectric, 2 FT, Individual packaging. | |
M2T112ZB4EXT002F | OptiTip Pinned to Multifiber Pushlok® Female compatibility extender, 12 fibers, SST Drop Dielectric, 2 FT, Individual packaging., OptiTip Pinned to Multifibre Pushlok® Female compatibility extender, 12 fibres, SST Drop Dielectric, 2 FT, Individual packaging | |
M2T212ZB4EXT002F | ||
T1T212ZB4D1E010M-P | Evolv® Multifiber Pushlok® Assembly, Multifiber Pushlok® Female to Multifiber Pushlok® Male, 12 fibers, SST Drop Dielectric, 10 m, individual packaging | |
T1T212ZB4D1E050M-P | ||
T1T212ZB4D1E100M-P | Evolv® Multifiber Pushlok® Assembly, Multifiber Pushlok® Female to Multifiber Pushlok® Male, 12 fibers, SST Drop Dielectric, 100 m, individual packaging | |
T2T204ZB4D3E010M-P | Multifiber Pushlok® Male Assembly, 4 fibers, Round Drop 4.6mm, 10 m, individual packaging, Multifibre Pushlok® Male Assembly, 4 fibres, Round Drop 4.6mm, 10 m, individual packaging | |
T2T204ZB4D3E020M-P | Multifiber Pushlok® Male Assembly, 4 fibers, Round Drop 4.6mm, 20 m, individual packaging, Multifibre Pushlok® Male Assembly, 4 fibres, Round Drop 4.6mm, 20 m, individual packaging | |
T2T204ZB4D3E030M-P | Evolv® Multifiber Pushlok® Assembly, Multifiber Pushlok® Male Assembly, 4 fibers, Round Drop 4.6mm, 30 m, individual packaging | |
T2T204ZB4D3E040M-P | Multifiber Pushlok® Male Assembly, 4 fibers, Round Drop 4.6mm, 40 m, individual packaging, Multifibre Pushlok® Male Assembly, 4 fibres, Round Drop 4.6mm, 40 m, individual packaging | |
T2T204ZB4D3E050M-P | Multifiber Pushlok® Male Assembly, 4 fibers, Round Drop 4.6mm, 50 m, individual packaging, Multifibre Pushlok® Male Assembly, 4 fibres, Round Drop 4.6mm, 50 m, individual packaging |