text.skipToContent text.skipToNavigation

Indoor Drop Cable

Corning ClearCurve® drop cables are part of a product family developed to solve the challenges associated with multidwelling unit (MDU) deployments. Enabled by a truly bend-insensitive fiber, this small-profile, yet durable, cable is optimized for applications within the living unit. Smaller and more flexible than CAT 5e cable, ClearCurve drop cable can accomplish tight turns to a minimum bend-radius of 5 mm (0.2 in) with negligible bend loss and can be run under carpet, along door frames and molding, in raceway or microduct.

Color del revestimiento externo
Nominal Outer Diameter

Products

Product Number Product Name
001U3Z-32525EB2 Indoor Drop Cable, 2.4 mm, 1F ClearCurve® Single-mode ZBL TB3, white, Dca-s1a,d0,a1
001U3Z-32825EB2 Indoor Drop Cable, 3.7 mm, 1F ClearCurve® Single-mode ZBL TB3, white
001Z3Z-32525E2G Indoor Drop Cable, 2.4 mm, 1F E9/125 SMF-28® ULTRA TB3, ivory, Dca-s1a,d0,a1
001Z3Z-32825E2G Indoor Drop Cable, 3.7 mm, 1F E9/125 SMF-28® ULTRA TB3, ivory