text.skipToContent text.skipToNavigation

ALTOS® Lite Loose Tube, Gel-Free, Single-Jacket, Single-Armored Cable

Corning ALTOS® Lite gel-free, single-jacket, single-armored cables are designed for campus backbones in direct-buried installations. The loose tube design provides stable and highly reliable transmission parameters for a variety of voice, data, video and imaging applications. These cables also provide high-fiber density within a given cable diameter while allowing flexibility to suit many system configurations. The single armored construction provides additional crush and rodent protection with a high-strength ripcord under the armor for easy stripping. Gel-free means the cables are fully waterblocked using craft-friendly, water-swellable materials which make cable access simple and require no clean up. The flexible, craft-friendly buffer tubes are easy to route in closures, and the SZ-stranded, loose tube design isolates fibers from installation and environmental rigors while allowing easy mid-span access. These cables have a medium density polyethylene jacket that is rugged, durable and easy to strip.

Products

Product Number Product Name
006EUC-T4100D20 Cable loose tube ALTOS® Lite, sin gel, revestimiento único y blindaje simple
006EUC-T4101D20 Cable loose tube ALTOS® Lite, sin gel, revestimiento único y blindaje simple
006JUC-T4101D20 Cable loose tube ALTOS® Lite, sin gel, revestimiento único y blindaje simple
006KUC-T4130D20 Cable loose tube ALTOS® Lite, sin gel, revestimiento único y blindaje simple
006TUC-T4131D20 Cable loose tube ALTOS® Lite, sin gel, revestimiento único y blindaje simple
006TUC-T4180D20 Cable loose tube ALTOS® Lite, sin gel, revestimiento único y blindaje simple
006TUC-T4190D20 Cable loose tube ALTOS® Lite, sin gel, revestimiento único y blindaje simple
012DUC-T4101D20 ALTOS® Lite Loose Tube, Gel-Free, Single-Jacket, Single-Armored Cable, 12 F, TXF™ optical fiber, Single-mode (OS2)
012EUC-T3100D20 ALTOS® Lite Loose Tube, Gel-Free, Single-Jacket, Single-Armored Cable, 12 F, Single-mode (OS2)
012EUC-T4100D20 Cable loose tube ALTOS® Lite, sin gel, revestimiento único y blindaje simple
012EUC-T4101D20 Cable loose tube ALTOS® Lite, sin gel, revestimiento único y blindaje simple
012FUC-T4101D20 ALTOS® Lite Loose Tube, Gel-Free, Single-Jacket, Single-Armored Cable, 12 F, LEAF® fiber, Single-mode (OS2)
012KUC-T4130D20 Cable loose tube ALTOS® Lite, sin gel, revestimiento único y blindaje simple
012PUC-T4119D20 ALTOS® Lite Loose Tube, Gel-Free, Single-Jacket, Single-Armored Cable, 12 F, SMF-28® ULL fiber, Single-mode (OS2)
012TUC-T4131D20 Cable loose tube ALTOS® Lite, sin gel, revestimiento único y blindaje simple
012TUC-T4180D20 Cable loose tube ALTOS® Lite, sin gel, revestimiento único y blindaje simple
012TUC-T4190D20 Cable loose tube ALTOS® Lite, sin gel, revestimiento único y blindaje simple
012ZUC-T4122D20 ALTOS® Lite Loose Tube, Gel-Free, Single-Jacket, Single-Armored Cable, 12 F, SMF-28® Ultra fiber, Single-mode (OS2)
024DUC-T4101D20 ALTOS® Lite Loose Tube, Gel-Free, Single-Jacket, Single-Armored Cable, 24F, TXF™ optical fiber, Single-mode (OS2)
024EUC-T4100D20 Cable loose tube ALTOS® Lite, sin gel, revestimiento único y blindaje simple
024EUC-T4101D20 Cable loose tube ALTOS® Lite, sin gel, revestimiento único y blindaje simple
024FUC-T4101D20 ALTOS® Lite Loose Tube, Gel-Free, Single-Jacket, Single-Armored Cable, 24 F, LEAF® fiber, Single-mode (OS2)
024KUC-T4130D20 Cable loose tube ALTOS® Lite, sin gel, revestimiento único y blindaje simple
024PUC-T4119D20 ALTOS® Lite Loose Tube, Gel-Free, Single-Jacket, Single-Armored Cable, 24 F, SMF-28® ULL fiber, Single-mode (OS2)
024TUC-T4131D20 ALTOS® Lite Loose Tube, Gel-Free, Single-Jacket, Single-Armored Cable, 24 F, 50 µm multimode (OM2)
024TUC-T4180D20 ALTOS® Lite Loose Tube, Gel-Free, Single-Jacket, Single-Armored Cable, 24 F, 50 µm multimode (OM3)
024TUC-T4190D20 ALTOS® Lite Loose Tube, Gel-Free, Single-Jacket, Single-Armored Cable, 24 F, 50 µm multimode (OM4)
024ZUC-T4122D20 ALTOS® Lite Loose Tube, Gel-Free, Single-Jacket, Single-Armored Cable 24 F, SMF-28 Ultra fiber, Single-mode (OS2)
036EUC-T4100D20 ALTOS® Lite Loose Tube, Gel-Free, Single-Jacket, Single-Armored Cable, 36 F, Single-mode (OS2)
036EUC-T4101D20 Cable loose tube ALTOS® Lite, sin gel, revestimiento único y blindaje simple
036FUC-T4101D20 ALTOS® Lite Loose Tube, Gel-Free, Single-Jacket, Single-Armored Cable, 36 F, LEAF® fiber, Single-mode (OS2)
036KUC-T4130D20 ALTOS® Lite Loose Tube, Gel-Free, Single-Jacket, Single-Armored Cable, 36 F, 62.5 µm multimode (OM1)
036PUC-T4119D20 ALTOS® Lite Loose Tube, Gel-Free, Single-Jacket, Single-Armored Cable, 36 F, SMF-28® ULL fiber, Single-mode (OS2)
036TUC-T4131D20 ALTOS® Lite Loose Tube, Gel-Free, Single-Jacket, Single-Armored Cable, 36 F, 50 µm multimode (OM2)
036TUC-T4180D20 ALTOS® Lite Loose Tube, Gel-Free, Single-Jacket, Single-Armored Cable, 36 F, 50 µm multimode (OM3)
036TUC-T4190D20 ALTOS® Lite Loose Tube, Gel-Free, Single-Jacket, Single-Armored Cable, 36 F, 50 µm multimode (OM4)
036ZUC-T4122D20 ALTOS® Lite Loose Tube, Gel-Free, Single-Jacket, Single-Armored Cable, 36 F, SMF-28® Ultra fiber, Single-mode (OS2)
048DUC-T4101D20 ALTOS® Lite Loose Tube, Gel-Free, Single-Jacket, Single-Armored Cable, 48 F, TXF™ optical fiber, Single-mode (OS2)
048EUC-T4100D20 Cable loose tube ALTOS® Lite, sin gel, revestimiento único y blindaje simple
048EUC-T4101D20 ALTOS® Lite Loose Tube, Gel-Free, Single-Jacket, Single-Armored Cable, 48 F, Single-mode (OS2)
048FUC-T4101D20 ALTOS® Lite Loose Tube, Gel-Free, Single-Jacket, Single-Armored Cable, 48 F, LEAF® fiber, Single-mode (OS2)
048KUC-T4130D20 ALTOS® Lite Loose Tube, Gel-Free, Single-Jacket, Single-Armored Cable, 48 F, 62.5 µm multimode (OM1)
048PUC-T4119D20 ALTOS® Lite Loose Tube, Gel-Free, Single-Jacket, Single-Armored Cable, 48 F, SMF-28® ULL fiber, Single-mode (OS2)
048TUC-T4131D20 ALTOS® Lite Loose Tube, Gel-Free, Single-Jacket, Single-Armored Cable, 48 F, 50 µm multimode (OM2)
048TUC-T4180D20 ALTOS® Lite Loose Tube, Gel-Free, Single-Jacket, Single-Armored Cable, 48 F, 50 µm multimode (OM3)
048TUC-T4190D20 ALTOS® Lite Loose Tube, Gel-Free, Single-Jacket, Single-Armored Cable, 48 F, 50 µm multimode (OM4)
048ZUC-T4122D20 ALTOS® Lite Loose Tube, Gel-Free, Single-Jacket, Single-Armored Cable, 48 F, SMF-28® Ultra fiber, Single-mode (OS2)
060EUC-T4100D20 ALTOS® Lite Loose Tube, Gel-Free, Single-Jacket, Single-Armored Cable, 60 F, Single-mode (OS2)
060EUC-T4101D20 ALTOS® Lite Loose Tube, Gel-Free, Single-Jacket, Single-Armored Cable, 60 F, Single-mode (OS2)
060KUC-T4130D20 ALTOS® Lite Loose Tube, Gel-Free, Single-Jacket, Single-Armored Cable, 60 F, 62.5 µm multimode (OM1)
060TUC-T4131D20 ALTOS® Lite Loose Tube, Gel-Free, Single-Jacket, Single-Armored Cable, 60 F, 50 µm multimode (OM2)
060TUC-T4180D20 ALTOS® Lite Loose Tube, Gel-Free, Single-Jacket, Single-Armored Cable, 60 F, 50 µm multimode (OM3)
060TUC-T4190D20 ALTOS® Lite Loose Tube, Gel-Free, Single-Jacket, Single-Armored Cable, 60 F, 50 µm multimode (OM4)
072DUC-T4101D20 ALTOS® Lite Loose Tube, Gel-Free, Single-Jacket, Single-Armored Cable, 72 F, TXF™ optical fiber, Single-mode (OS2)
072EUC-T4100D20 ALTOS® Lite Loose Tube, Gel-Free, Single-Jacket, Single-Armored Cable, 72 F, Single-mode (OS2)
072EUC-T4101D20 ALTOS® Lite Loose Tube, Gel-Free, Single-Jacket, Single-Armored Cable, 72 F, Single-mode (OS2)
072FUC-T4101D20 ALTOS® Lite Loose Tube, Gel-Free, Single-Jacket, Single-Armored Cable, 72 F, LEAF® fiber, Single-mode (OS2)
072KUC-T4130D20 ALTOS® Lite Loose Tube, Gel-Free, Single-Jacket, Single-Armored Cable, 72 F, 62.5 µm multimode (OM1)
072PUC-T4119D20 ALTOS® Lite Loose Tube, Gel-Free, Single-Jacket, Single-Armored Cable, 72 F, SMF-28® ULL fiber, Single-mode (OS2)
072TUC-T4131D20 Cable loose tube ALTOS® Lite, sin gel, revestimiento único y blindaje simple
072TUC-T4180D20 ALTOS® Lite Loose Tube, Gel-Free, Single-Jacket, Single-Armored Cable, 72 F, 50 µm multimode (OM3)
072TUC-T4190D20 ALTOS® Lite Loose Tube, Gel-Free, Single-Jacket, Single-Armored Cable, 72 F, 50 µm multimode (OM4)
072ZUC-T4122D20 ALTOS® Lite Loose Tube, Gel-Free, Single-Jacket, Single-Armored Cable, 72 F, SMF-28® Ultra fiber, Single-mode (OS2)
096EUC-T3100D20 ALTOS® Lite Loose Tube, Gel-Free, Single-Jacket, Single-Armored Cable, 96 F, Single-mode (OS2)
096EUC-T4100D20 Cable loose tube ALTOS® Lite, sin gel, revestimiento único y blindaje simple
096EUC-T4101D20 ALTOS® Lite Loose Tube, Gel-Free, Single-Jacket, Single-Armored Cable, 96 F, Single-mode (OS2)
096FUC-T4101D20 ALTOS® Lite Loose Tube, Gel-Free, Single-Jacket, Single-Armored Cable, 96 F, LEAF® fiber, Single-mode (OS2)
096KUC-T4130D20 ALTOS® Lite Loose Tube, Gel-Free, Single-Jacket, Single-Armored Cable, 96 F, 62.5 µm multimode (OM1)
096PUC-T4119D20 ALTOS® Lite Loose Tube, Gel-Free, Single-Jacket, Single-Armored Cable, 96 F, SMF-28® ULL fiber, Single-mode (OS2)
096TUC-T4131D20 ALTOS® Lite Loose Tube, Gel-Free Single-Jacket, Single-Armored Cable, 96 F, 50 µm multimode (OM2)
096TUC-T4180D20 ALTOS® Lite Loose Tube, Gel-Free, Single-Jacket, Single-Armored Cable, 96 F, 50 µm multimode (OM3)
096TUC-T4190D20 ALTOS® Lite Loose Tube, Gel-Free, Single-Jacket, Single-Armored Cable, 96 F, 50 µm multimode (OM4)
096ZUC-T4122D20 ALTOS® Lite Loose Tube, Gel-Free, Single-Jacket, Single-Armored Cable, 96 F, SMF-28® Ultra fiber, Single-mode (OS2)
144DUC-T4101D20 ALTOS® Lite Loose Tube, Gel-Free, Single-Jacket, Single-Armored Cable, 144 F, TXF™ optical fiber, Single-mode (OS2)
144EUC-T3100D20 ALTOS® Lite Loose Tube, Gel-Free, Single-Jacket, Single-Armored Cable, 144 F, Single-mode (OS2)
144EUC-T4100D20 ALTOS® Lite Loose Tube, Gel-Free, Single-Jacket, Single-Armored Cable, 144 F, Single-mode (OS2)
144EUC-T4101D20 ALTOS® Lite Loose Tube, Gel-Free, Single-Jacket, Single-Armored Cable, 144 F, Single-mode (OS2)
144FUC-T4101D20 ALTOS® Lite Loose Tube, Gel-Free, Single-Jacket, Single-Armored Cable, 144 F, LEAF® fiber, Single-mode (OS2)
144KUC-T4130D20 ALTOS® Lite Loose Tube, Gel-Free, Single-Jacket, Single-Armored Cable, 144 F, 62.5 µm multimode (OM1)
144PUC-T4119D20 ALTOS® Lite Loose Tube, Gel-Free, Single-Jacket, Single-Armored Cable, 144 F, SMF-28® ULL fiber, Single-mode (OS2)
144TUC-T4131D20 ALTOS® Lite Loose Tube, Gel-Free, Single-Jacket, Single-Armored Cable, 144 F, 50 µm multimode (OM2)
144TUC-T4180D20 ALTOS® Lite Loose Tube, Gel-Free, Single-Jacket, Single-Armored Cable, 144 F, 50 µm multimode (OM3)
144TUC-T4190D20 ALTOS® Lite Loose Tube, Gel-Free, Single-Jacket, Single-Armored Cable, 144 F, 50 µm multimode (OM4)
144ZUC-T4122D20 ALTOS® Lite Loose Tube, Gel-Free, Single-Jacket, Single-Armored Cable, 144 F, SMF-28® Ultra fiber, Single-mode (OS2)
192EUC-T4100D20 ALTOS® Lite Loose Tube, Gel-Free, Single-Jacket, Single-Armored Cable, 192 F, Single-mode (OS2)
192EUC-T4101D20 ALTOS® Lite Loose Tube, Gel-Free, Single-Jacket, Single-Armored Cable, 192 F, Single-mode (OS2)
192KUC-T4130D20 ALTOS® Lite Loose Tube, Gel-Free, Single-Jacket, Single-Armored Cable, 192 F, 62.5 µm multimode (OM1)
192TUC-T4131D20 Cable loose tube ALTOS® Lite, sin gel, revestimiento único y blindaje simple
192TUC-T4180D20 ALTOS® Lite Loose Tube, Gel-Free, Single-Jacket, Single-Armored Cable, 192 F, 50 µm multimode (OM3)
192TUC-T4190D20 ALTOS® Lite Loose Tube, Gel-Free, Single-Jacket, Single-Armored Cable, 192 F, 50 µm multimode (OM4)
216DUC-T4101D20 ALTOS® Lite Loose Tube, Gel-Free, Single-Jacket, Single-Armored Cable, 216 F, TXF™ optical fiber, Single-mode (OS2)
216EUC-T4100D20 ALTOS® Lite Loose Tube, Gel-Free, Single-Jacket, Single-Armored Cable, 216 F, Single-mode (OS2)
216EUC-T4101D20 ALTOS® Lite Loose Tube, Gel-Free, Single-Jacket, Single-Armored Cable, 216 F, Single-mode (OS2)
216FUC-T4101D20 ALTOS® Lite Loose Tube, Gel-Free, Single-Jacket, Single-Armored Cable, 216 F, LEAF® fiber, Single-mode (OS2)
216KUC-T4130D20 ALTOS® Lite Loose Tube, Gel-Free, Single-Jacket, Single-Armored Cable, 216 F, 62.5 µm multimode (OM1)
216PUC-T4119D20 ALTOS® Lite Loose Tube, Gel-Free, Single-Jacket, Single-Armored Cable, 216 F, SMF-28® ULL fiber, Single-mode (OS2)
216TUC-T4131D20 ALTOS® Lite Loose Tube, Gel-Free, Single-Jacket, Single-Armored Cable, 216 F, 50 µm multimode (OM2)
216TUC-T4180D20 Cable loose tube ALTOS® Lite, sin gel, revestimiento único y blindaje simple
216TUC-T4190D20 ALTOS® Lite Loose Tube, Gel-Free, Single-Jacket, Single-Armored Cable, 216 F, 50 µm multimode (OM4)
216ZUC-T4122D20 ALTOS® Lite Loose Tube, Gel-Free, Single-Jacket, Single-Armored Cable, 216 F, SMF-28® Ultra fiber, Single-mode (OS2)
288EUC-T3100D20 ALTOS® Lite Loose Tube, Gel-Free, Single-Jacket, Single-Armored Cable, 288 F, Single-mode (OS2)
288EUC-T4100D20 ALTOS® Lite Loose Tube, Gel-Free, Single-Jacket, Single-Armored Cable, 288 F, Single-mode (OS2)
288EUC-T4101D20 ALTOS® Lite Loose Tube, Gel-Free, Single-Jacket, Single-Armored Cable, 288 F, Single-mode (OS2)
288FUC-T4101D20 ALTOS® Lite Loose Tube, Gel-Free, Single-Jacket, Single-Armored Cable, 288 F, LEAF® fiber, Single-mode (OS2)
288KUC-T4130D20 ALTOS® Lite Loose Tube, Gel-Free, Single-Jacket, Single-Armored Cable, 288 F, 62.5 µm multimode (OM1)
288PUC-T4119D20 ALTOS® Lite Loose Tube, Gel-Free, Single-Jacket, Single-Armored Cable, 288 F, SMF-28® ULL fiber, Single-mode (OS2)
288TUC-T4131D20 ALTOS® Lite Loose Tube, Gel-Free, Single-Jacket, Single-Armored Cable, 288 F, 50 µm multimode (OM2)
288TUC-T4180D20 ALTOS® Lite Loose Tube, Gel-Free, Single-Jacket, Single-Armored Cable, 288 F, 50 µm multimode (OM3)
288TUC-T4190D20 Cable loose tube ALTOS® Lite, sin gel, revestimiento único y blindaje simple
288ZUC-T4122D20 ALTOS® Lite Loose Tube, Gel-Free, Single-Jacket, Single-Armored Cable, 288 F, SMF-28® Ultra fiber, Single-mode (OS2)
360ZUC-T4122D20 ALTOS® Lite Loose Tube, Gel-Free, Single-Jacket, Single-Armored Cable, 360 F, SMF-28® Ultra fiber, Single-mode (OS2)
432ZUC-T4122D20 ALTOS® Lite Loose Tube, Gel-Free, Single-Jacket, Single-Armored Cable, 432 F, SMF-28® Ultra fiber, Single-mode (OS2)