text.skipToContent text.skipToNavigation

ALTOS® Loose Tube, Gel-Free, All-Dielectric Cable with FastAccess® Technology

Corning ALTOS® cable with FastAccess® technology is an all-dielectric gel-free cable designed for outdoor and limited indoor use for campus backbones in lashed aerial and duct installations. The innovative FastAccess technology feature combined with the all-dielectric gel-free loose tube design simplifies removal of the cable jacket reducing cable end access time by at least 50 percent. Equally important is the overall reduction in risk of inadvertent fiber damage and risk to installers from sharp cable access tools. The cable is fully waterblocked using craft-friendly, water-swellable materials, which means no clean up is required. The flexible buffer tubes are easy to route in closures, and the SZ-stranded, loose tube design isolates fibers from installation and environmental rigors while allowing easy mid-span access. The all-dielectric gel-free cable construction requires no bonding or grounding, and these cables have a medium-density polyethylene jacket that is rugged, durable and easy to handle. A variety of fiber types are available including 62.5 µm and 50 µm, single-mode and hybrid versions, as well as fibers with Gigabit and 10 Gigabit Ethernet performance.


Products

Product Number Product Name
002EU4-T4700D20 ALTOS® Loose Tube, Gel-Free, All-Dielectric Cable with FastAccess® Technology, 2 F, Single-mode (OS2)
002EU4-T4701D20
002KU4-T4730D20
002TU4-T4731D20
002TU4-T4780D20
002TU4-T4790D20
002ZU4-T4722D20 ALTOS® Loose Tube, Gel-Free, All-Dielectric Cable with FastAccess® Technology, 2 F, SMF-28® Ultra fiber, Single-mode (OS2)
004EU4-T4700D20 ALTOS® Loose Tube, Gel-Free, All-Dielectric Cable with FastAccess® Technology, 4 F, Single-mode (OS2)
004EU4-T4701D20 ALTOS® Loose Tube, Gel-Free, All-Dielectric Cable with FastAccess® Technology, 4 F, Single-mode (OS2)
004KU4-T4730D20
004TU4-T4731D20
004TU4-T4780D20 Cable loose tube ALTOS®, sin gel, totalmente dieléctrico, con tecnología FastAccess®
004TU4-T4790D20 Cable loose tube ALTOS®, sin gel, totalmente dieléctrico, con tecnología FastAccess®
004ZU4-T4722D20 ALTOS® Loose Tube, Gel-Free, All-Dielectric Cable with FastAccess® Technology, 4 F,SMF-28® Ultra fiber, Single-mode (OS2)
006EU4-T4700D20 Cable loose tube ALTOS®, sin gel, totalmente dieléctrico, con tecnología FastAccess®
006EU4-T4701D20 ALTOS® Loose Tube, Gel-Free, All-Dielectric Cable with FastAccess® Technology, 6 F, Single-mode (OS2)
006KU4-T4730D20 ALTOS® Loose Tube, Gel-Free, All-Dielectric Cable with FastAccess® Technology, 6 F, 62.5 µm multimode (OM1)
006TU4-T4731D20
006TU4-T4780D20
006TU4-T4790D20
006ZU4-T4722D20 ALTOS® Loose Tube, Gel-Free, All-Dielectric Cable with FastAccess® Technology, 6 F,SMF-28® Ultra fiber, Single-mode (OS2)
012DU4-T4701D20 ALTOS® Loose Tube, Gel-Free, All-Dielectric Cable with FastAccess® Technology, 12 F, TXF™ optical fiber, Single-mode (OS2)
012EU4-T3700D20 ALTOS® Loose Tube, Gel-Free, All-Dielectric Cable with FastAccess® Technology, 12 F, Single-mode (OS2)
012EU4-T4700D20
012EU4-T4701D20 ALTOS® Loose Tube, Gel-Free, All-Dielectric Cable with FastAccess® Technology, 12 F, Single-mode (OS2)
012FU4-T4701D20 ALTOS® Loose Tube, Gel-Free, All-Dielectric Cable with FastAccess® Technology, 12 F, LEAF® fiber, Single-mode (OS2)
012KU4-T4730D20 ALTOS® Loose Tube, Gel-Free, All-Dielectric Cable with FastAccess® Technology, 12 F, 62.5 µm multimode (OM1)
012PU4-T4719D20 ALTOS® Loose Tube, Gel-Free, All-Dielectric Cable with FastAccess® Technology, 12 F, SMF-28® ULL fiber, Single-mode (OS2)
012TU4-T4731D20
012TU4-T4780D20
012TU4-T4790D20 ALTOS® Loose Tube, Gel-Free, All-Dielectric Cable with FastAccess® Technology, 12 F, 50 µm multimode (OM4)
012ZU4-T4722D20
024DU4-T4701D20 ALTOS® Loose Tube, Gel-Free, All-Dielectric Cable with FastAccess® Technology, 24 F, TXF™ optical fiber, Single-mode (OS2)
024EU4-T4700D20
024EU4-T4701D20
024FU4-T4701D20 ALTOS® Loose Tube, Gel-Free, All-Dielectric Cable with FastAccess® Technology, 24 F, LEAF® fiber, Single-mode (OS2)
024KU4-T4730D20
024PU4-T4719D20 ALTOS® Loose Tube, Gel-Free, All-Dielectric Cable with FastAccess® Technology, 24 F, SMF-28® ULL fiber, Single-mode (OS2)
024TU4-T4731D20 ALTOS® Loose Tube, Gel-Free, All-Dielectric Cable with FastAccess® Technology, 24 F, 50 µm multimode (OM2)
024TU4-T4780D20
024TU4-T4790D20
024ZU4-T4722D20
036DU4-T4701D20 ALTOS® Loose Tube, Gel-Free, All-Dielectric Cable with FastAccess® Technology, 36 F, TXF™ optical fiber, Single-mode (OS2)
036EU4-T4700D20
036EU4-T4701D20 ALTOS® Loose Tube, Gel-Free, All-Dielectric Cable with FastAccess® Technology, 36 F, Single-mode (OS2)
036FU4-T4701D20 ALTOS® Loose Tube, Gel-Free, All-Dielectric Cable with FastAccess® Technology, 36 F, LEAF® fiber, Single-mode (OS2)
036KU4-T4730D20 ALTOS® Loose Tube, Gel-Free, All-Dielectric Cable with FastAccess® Technology, 36 F, 62.5 µm multimode (OM1)
036PU4-T4719D20 ALTOS® Loose Tube, Gel-Free, All-Dielectric Cable with FastAccess® Technology, 36 F, SMF-28® ULL fiber, Single-mode (OS2)
036TU4-T4731D20 ALTOS® Loose Tube, Gel-Free, All-Dielectric Cable with FastAccess® Technology, 36 F, 50 µm multimode (OM2)
036TU4-T4780D20 ALTOS® Loose Tube, Gel-Free, All-Dielectric Cable with FastAccess® Technology, 36 F, 50 µm multimode (OM3)
036TU4-T4790D20 ALTOS® Loose Tube, Gel-Free, All-Dielectric Cable with FastAccess® Technology, 36 F, 50 µm multimode (OM4)
036ZU4-T4722D20 ALTOS® Loose Tube, Gel-Free, All-Dielectric Cable with FastAccess® Technology, 36 F, SMF-28® Ultra fiber, Single-mode (OS2)
048DU4-T4701D20 ALTOS® Loose Tube, Gel-Free, All-Dielectric Cable with FastAccess® Technology, 48 F, TXF™ optical fiber, Single-mode (OS2)
048EU4-T4700D20 ALTOS® Loose Tube, Gel-Free, All-Dielectric Cable with FastAccess® Technology, 48 F, Single-mode (OS2)
048EU4-T4701D20 ALTOS® Loose Tube, Gel-Free, All-Dielectric Cable with FastAccess® Technology, 48 F, Single-mode (OS2)
048FU4-T4701D20 ALTOS® Loose Tube, Gel-Free, All-Dielectric Cable with FastAccess® Technology, 48 F, LEAF® fiber, Single-mode (OS2)
048KU4-T4730D20 ALTOS® Loose Tube, Gel-Free, All-Dielectric Cable with FastAccess® Technology, 48 F, 62.5 µm multimode (OM1)
048PU4-T4719D20 ALTOS® Loose Tube, Gel-Free, All-Dielectric Cable with FastAccess® Technology, 48 F, SMF-28® ULL fiber, Single-mode (OS2)
048TU4-T4731D20 ALTOS® Loose Tube, Gel-Free, All-Dielectric Cable with FastAccess® Technology, 48 F, 50 µm multimode (OM2)
048TU4-T4780D20 ALTOS® Loose Tube, Gel-Free, All-Dielectric Cable with FastAccess® Technology, 48 F, 50 µm multimode (OM3)
048TU4-T4790D20
048ZU4-T4722D20 ALTOS® Loose Tube, Gel-Free, All-Dielectric Cable with FastAccess® Technology, 48 F, SMF-28® Ultra fiber, Single-mode (OS2)
060EU4-T4700D20
060EU4-T4701D20
060KU4-T4730D20 ALTOS® Loose Tube, Gel-Free, All-Dielectric Cable with FastAccess® Technology, 60 F, 62.5 µm multimode (OM1)
060TU4-T4731D20
060TU4-T4780D20
060TU4-T4790D20
072DU4-T4701D20 ALTOS® Loose Tube, Gel-Free, All-Dielectric Cable with FastAccess® Technology, 72 F, TXF™ optical fiber, Single-mode (OS2)
072EU4-T4700D20
072EU4-T4701D20
072FU4-T4701D20 ALTOS® Loose Tube, Gel-Free, All-Dielectric Cable with FastAccess® Technology, 72 F, LEAF® fiber, Single-mode (OS2)
072KU4-T4730D20
072TU4-T4731D20 ALTOS® Loose Tube, Gel-Free, All-Dielectric Cable with FastAccess® Technology, 72 F, 50 µm multimode (OM2)
072TU4-T4780D20 ALTOS® Loose Tube, Gel-Free, All-Dielectric Cable with FastAccess® Technology, 72 F, 50 µm multimode (OM3)
072TU4-T4790D20 ALTOS® Loose Tube, Gel-Free, All-Dielectric Cable with FastAccess® Technology, 72 F, 50 µm multimode (OM4)
072ZU4-T4722D20 ALTOS® Loose Tube, Gel-Free, All-Dielectric Cable with FastAccess® Technology, 72 F, SMF-28® Ultra fiber, Single-mode (OS2)
096DU4-T4701D20 ALTOS® Loose Tube, Gel-Free, All-Dielectric Cable with FastAccess® Technology, 96 F, TXF™ optical fiber, Single-mode (OS2)
096EU4-T3700D20 ALTOS® Loose Tube, Gel-Free, All-Dielectric Cable with FastAccess® Technology, 96 F, Single-mode (OS2)
096EU4-T4700D20 ALTOS® Loose Tube, Gel-Free, All-Dielectric Cable with FastAccess® Technology, 96 F, Single-mode (OS2)
096EU4-T4701D20
096FU4-T4701D20 ALTOS® Loose Tube, Gel-Free, All-Dielectric Cable with FastAccess® Technology, 96 F, LEAF® fiber, Single-mode (OS2)
096KU4-T4730D20 ALTOS® Loose Tube, Gel-Free, All-Dielectric Cable with FastAccess® Technology, 96 F, 62.5 µm multimode (OM1)
096PU4-T4719D20 ALTOS® Loose Tube, Gel-Free, All-Dielectric Cable with FastAccess® Technology, 96 F, SMF-28® ULL fiber, Single-mode (OS2)
096TU4-T4731D20 ALTOS® Loose Tube, Gel-Free, All-Dielectric Cable with FastAccess® Technology, 96 F, 50 µm multimode (OM2)
096TU4-T4780D20 ALTOS® Loose Tube, Gel-Free, All-Dielectric Cable with FastAccess® Technology, 96 F, 50 µm multimode (OM3)
096TU4-T4790D20 ALTOS® Loose Tube, Gel-Free, All-Dielectric Cable with FastAccess® Technology, 96 F, 50 µm multimode (OM4)
096ZU4-T4722D20 ALTOS® Loose Tube, Gel-Free, All-Dielectric Cable with FastAccess® Technology, 96 F, SMF-28® Ultra fiber, Single-mode (OS2)
144DU4-T4701D20 ALTOS® Loose Tube, Gel-Free, All-Dielectric Cable with FastAccess® Technology, 144 F, TXF™ optical fiber, Single-mode (OS2)
144EU4-T3700D20 ALTOS® Loose Tube, Gel-Free, All-Dielectric Cable with FastAccess® Technology, 144 F, Single-mode (OS2)
144EU4-T4700D20 ALTOS® Loose Tube, Gel-Free, All-Dielectric Cable with FastAccess® Technology, 144 F, Single-mode (OS2)
144EU4-T4701D20 ALTOS® Loose Tube, Gel-Free, All-Dielectric Cable with FastAccess® Technology, 144 F, Single-mode (OS2)
144FU4-T4701D20 ALTOS® Loose Tube, Gel-Free, All-Dielectric Cable with FastAccess® Technology, 144 F, LEAF® fiber, Single-mode (OS2)
144KU4-T4730D20 ALTOS® Loose Tube, Gel-Free, All-Dielectric Cable with FastAccess® Technology, 144 F, 62.5 µm multimode (OM1)
144PU4-T4719D20 ALTOS® Loose Tube, Gel-Free, All-Dielectric Cable with FastAccess® Technology, 144 F, SMF-28® ULL fiber, Single-mode (OS2)
144TU4-T4731D20 ALTOS® Loose Tube, Gel-Free, All-Dielectric Cable with FastAccess® Technology, 144 F, 50 µm multimode (OM2)
144TU4-T4780D20 ALTOS® Loose Tube, Gel-Free, All-Dielectric Cable with FastAccess® Technology, 144 F, 50 µm multimode (OM3)
144TU4-T4790D20 ALTOS® Loose Tube, Gel-Free, All-Dielectric Cable with FastAccess® Technology, 144 F, 50 µm multimode (OM4)
144ZU4-T4722D20 ALTOS® Loose Tube, Gel-Free, All-Dielectric Cable with FastAccess® Technology, 144 F, SMF-28® Ultra fiber, Single-mode (OS2)
192EU4-T4700D20 ALTOS® Loose Tube, Gel-Free, All-Dielectric Cable with FastAccess® Technology, 192 F, Single-mode (OS2)
192EU4-T4701D20
192KU4-T4730D20 ALTOS® Loose Tube, Gel-Free, All-Dielectric Cable with FastAccess® Technology, 192 F, 62.5 µm multimode (OM1)
192TU4-T4731D20 ALTOS® Loose Tube, Gel-Free, All-Dielectric Cable with FastAccess® Technology, 192 F, 50 µm multimode (OM2)
192TU4-T4780D20 ALTOS® Loose Tube, Gel-Free, All-Dielectric Cable with FastAccess® Technology, 192 F, 50 µm multimode (OM3)
192TU4-T4790D20 ALTOS® Loose Tube, Gel-Free, All-Dielectric Cable with FastAccess® Technology, 192 F, 50 µm multimode (OM4)
216DU4-T4701D20 ALTOS® Loose Tube, Gel-Free, All-Dielectric Cable with FastAccess® Technology, 216 F, TXF™ optical fiber, Single-mode (OS2)
216EU4-T4700D20 ALTOS® Loose Tube, Gel-Free, All-Dielectric Cable with FastAccess® Technology, 216 F, Single-mode (OS2)
216EU4-T4701D20
216FU4-T4701D20 ALTOS® Loose Tube, Gel-Free, All-Dielectric Cable with FastAccess® Technology, 216 F, LEAF® fiber, Single-mode (OS2)
216KU4-T4730D20 ALTOS® Loose Tube, Gel-Free, All-Dielectric Cable with FastAccess® Technology, 216 F, 62.5 µm multimode (OM1)
216PU4-T4719D20 ALTOS® Loose Tube, Gel-Free, All-Dielectric Cable with FastAccess® Technology, 216 F, SMF-28® ULL fiber, Single-mode (OS2)
216TU4-T4731D20 ALTOS® Loose Tube, Gel-Free, All-Dielectric Cable with FastAccess® Technology, 216 F, 50 µm multimode (OM2)
216TU4-T4780D20 ALTOS® Loose Tube, Gel-Free, All-Dielectric Cable with FastAccess® Technology, 216 F, 50 µm multimode (OM3)
216TU4-T4790D20 ALTOS® Loose Tube, Gel-Free, All-Dielectric Cable with FastAccess® Technology, 216 F, 50 µm multimode (OM4)
216ZU4-T4722D20 ALTOS® Loose Tube, Gel-Free, All-Dielectric Cable with FastAccess® Technology, 216 F, SMF-28® Ultra fiber, Single-mode (OS2)
288DU4-T4701D20 ALTOS® Loose Tube, Gel-Free, All-Dielectric Cable with FastAccess® Technology, 288 F, TXF™ optical fiber, Single-mode (OS2)
288EU4-T3700D20 ALTOS® Loose Tube, Gel-Free, All-Dielectric Cable with FastAccess® Technology, 288 F, Single-mode (OS2)
288EU4-T4700D20 ALTOS® Loose Tube, Gel-Free, All-Dielectric Cable with FastAccess® Technology, 288 F, Single-mode (OS2)
288EU4-T4701D20 ALTOS® Loose Tube, Gel-Free, All-Dielectric Cable with FastAccess® Technology, 288 F, Single-mode (OS2)
288FU4-T4701D20 ALTOS® Loose Tube, Gel-Free, All-Dielectric Cable with FastAccess® Technology, 288 F, LEAF® fiber, Single-mode (OS2)
288KU4-T4730D20 ALTOS® Loose Tube, Gel-Free, All-Dielectric Cable with FastAccess® Technology, 288 F, 62.5 µm multimode (OM1)
288PU4-T4719D20 ALTOS® Loose Tube, Gel-Free, All-Dielectric Cable with FastAccess® Technology, 288 F, SMF-28® ULL fiber, Single-mode (OS2)
288TU4-T4731D20 ALTOS® Loose Tube, Gel-Free, All-Dielectric Cable with FastAccess® Technology, 288 F, 50 µm multimode (OM2)
288TU4-T4780D20 ALTOS® Loose Tube, Gel-Free, All-Dielectric Cable with FastAccess® Technology, 288 F, 50 µm multimode (OM3)
288TU4-T4790D20 ALTOS® Loose Tube, Gel-Free, All-Dielectric Cable with FastAccess® Technology, 288 F, 50 µm multimode (OM4)
288ZU4-T4722D20