text.skipToContent text.skipToNavigation

ALTOS® Loose Tube, Gel-Free Cable

Corning ALTOS® all-dielectric gel-free cables are designed for outdoor and limited indoor use for backbones in lashed aerial and duct installations. The loose tube gel-free design is fully waterblocked using craft-friendly, water-swellable materials, which means cable access is simple and no clean up is required. The flexible craft-friendly buffer tubes are easy to route in closures, and the SZ-stranded, loose tube design isolates fibers from installation and environmental rigors while allowing easy mid-span access. The all-dielectric cable construction requires no bonding or grounding, and these cables have a medium-density polyethylene jacket that is rugged, durable and easy to strip.


Products

Product Number Product Name
006EU4-T4100D20 Cable loose tube ALTOS®, sin gel
006EU4-T4101D20 ALTOS® Loose Tube, Gel-Free Cable, 6 F, Single-mode (OS2)
006KU4-T4130D20 Cable loose tube ALTOS®, sin gel
006TU4-T4131D20 ALTOS® Loose Tube, Gel-Free Cable, 6 F, 50 µm multimode (OM2)
006TU4-T4180D20 ALTOS® Loose Tube. Gel-Free Cable, 6 F, 50 µm multimode (OM3)
006TU4-T4190D20 ALTOS® Loose Tube, Gel-Free Cable, 6 F, 50 µm multimode (OM4)
012DU4-T4101D20 ALTOS® Loose Tube, Gel-Free Cable, 12 F, TXF™ optical fiber, Single-mode (OS2)
012EU4-T3100D20 ALTOS® Loose Tube, Gel-Free Cable, 12 F, Single-mode (OS2)
012EU4-T4100D20 ALTOS® Loose Tube, Gel-Free Cable, 12 F, Single-mode (OS2)
012EU4-T4101D20 ALTOS® Loose Tube, Gel-Free Cable, 12 F, Single-mode (OS2)
012FU4-T4101D20 ALTOS® Loose Tube, Gel-Free Cable, 12 F, LEAF® fiber, Single-mode (OS2)
012KU4-T4130D20 ALTOS® Loose Tube, Gel-Free Cable, 12 F, 62.5 µm multimode (OM1)
012PU4-T4119D20 ALTOS® Loose Tube, Gel-Free Cable, 12 F, SMF-28® ULL, Single-mode (OS2)
012TU4-T4131D20 ALTOS® Loose Tube, Gel-Free Cable, 12 F, 50 µm multimode (OM2)
012TU4-T4180D20 ALTOS® Loose Tube, Gel-Free Cable, 12 F, 50 µm multimode (OM3)
012TU4-T4190D20 ALTOS® Loose Tube, Gel-Free Cable, 12 F, 50 µm multimode (OM4)
012ZU4-T4122D20 ALTOS® Loose Tube, Gel-Free Cable, 12 F, SMF-28® Ultra fiber, Single-mode (OS2)
024DU4-T4101D20 ALTOS® Loose Tube, Gel-Free Cable, 24 F, TXF™ optical fiber, Single-mode (OS2)
024EU4-T4100D20 ALTOS® Loose Tube, Gel-Free Cable, 24 F, Single-mode (OS2)
024EU4-T4101D20 Cable loose tube ALTOS®, sin gel
024FU4-T4101D20 ALTOS® Loose Tube, Gel-Free Cable, 24 F, LEAF® fiber, Single-mode (OS2)
024KU4-T4130D20 ALTOS® Loose Tube, Gel-Free Cable, 24 F, 62.5 µm multimode (OM1)
024PU4-T4119D20 ALTOS® Loose Tube, Gel-Free Cable, 24 F, SMF-28® ULL, Single-mode (OS2)
024TU4-T4131D20 ALTOS® Loose Tube, Gel-Free Cable, 24 F, 50 µm multimode (OM2)
024TU4-T4180D20 ALTOS® Loose Tube, Gel-Free Cable, 24 F, 50 µm multimode (OM3)
024TU4-T4190D20 ALTOS® Loose Tube, Gel-Free Cable, 24 F, 50 µm multimode (OM4)
024ZU4-T4122D20 ALTOS® Loose Tube, Gel-Free Cable, 24 F, SMF-28® Ultra fiber, Single-mode (OS2)
036DU4-T4101D20 ALTOS® Loose Tube, Gel-Free Cable, 36 F, TXF™ optical fiber, Single-mode (OS2)
036EU4-T4100D20 ALTOS® Loose Tube, Gel-Free Cable, 36 F, Single-mode (OS2)
036EU4-T4101D20 ALTOS® Loose Tube, Gel-Free Cable, 36 F, Single-mode (OS2)
036FU4-T4101D20 ALTOS® Loose Tube, Gel-Free Cable, 36 F, LEAF® fiber, Single-mode (OS2)
036KU4-T4130D20 ALTOS® Loose Tube, Gel-Free Cable, 36 F, 62.5 µm multimode (OM1)
036PU4-T4119D20 ALTOS® Loose Tube, Gel-Free Cable, 36 F, SMF-28® ULL, Single-mode (OS2)
036TU4-T4131D20 ALTOS® Loose Tube, Gel-Free Cable, 36 F, 50 µm multimode (OM2)
036TU4-T4180D20 Cable loose tube ALTOS®, sin gel
036TU4-T4190D20 ALTOS® Loose Tube, Gel-Free Cable, 36 F, 50 µm multimode (OM4)
036ZU4-T4122D20 ALTOS® Loose Tube, Gel-Free Cable, 36 F, SMF-28® Ultra fiber, Single-mode (OS2)
048EU4-T4100D20 ALTOS® Loose Tube, Gel-Free Cable, 48 F, Single-mode (OS2)
048EU4-T4101D20 ALTOS® Loose Tube, Gel-Free Cable, 48 F, Single-mode (OS2)
048FU4-T4101D20 ALTOS® Loose Tube, Gel-Free Cable, 48 F, LEAF® fiber, Single-mode (OS2)
048KU4-T4130D20 Cable loose tube ALTOS®, sin gel
048PU4-T4119D20 ALTOS® Loose Tube, Gel-Free Cable, 48 F, SMF-28® ULL, Single-mode (OS2)
048TU4-T4131D20 ALTOS® Loose Tube, Gel-Free Cable, 48 F, 50 µm multimode (OM2)
048TU4-T4180D20 ALTOS® Loose Tube, Gel-Free Cable, 48 F, 50 µm multimode (OM3)
048TU4-T4190D20 ALTOS® Loose Tube, Gel-Free Cable, 48 F, 50 µm multimode (OM4)
048ZU4-T4122D20 ALTOS® Loose Tube, Gel-Free Cable, 48 F, SMF-28® Ultra fiber, Single-mode (OS2)
060EU4-T4100D20 ALTOS® Loose Tube, Gel-Free Cable, 60 F, Single-mode (OS2)
060EU4-T4101D20 ALTOS® Loose Tube, Gel-Free Cable, 60 F, Single-mode (OS2)
060KU4-T4130D20 ALTOS® Loose Tube, Gel-Free Cable, 60 F, 62.5 µm multimode (OM1)
060TU4-T4131D20 ALTOS® Loose Tube, Gel-Free Cable, 60 F, 50 µm multimode (OM2)
060TU4-T4180D20 ALTOS® Loose Tube, Gel-Free Cable, 60 F, 50 µm multimode (OM3)
060TU4-T4190D20 ALTOS® Loose Tube, Gel-Free Cable, 60 F, 50 µm multimode (OM4)
072DU4-T4101D20 ALTOS® Loose Tube, Gel-Free Cable, 72 F, TXF™ optical fiber, Single-mode (OS2)
072EU4-T4100D20 ALTOS® Loose Tube, Gel-Free Cable, 72 F, Single-mode (OS2)
072EU4-T4101D20 Cable loose tube ALTOS®, sin gel
072FU4-T4101D20 ALTOS® Loose Tube, Gel-Free Cable, 72 F, LEAF® fiber, Single-mode (OS2)
072KU4-T4130D20 ALTOS® Loose Tube, Gel-Free Cable, 72 F, 62.5 µm multimode (OM1)
072PU4-T4119D20 ALTOS® Loose Tube, Gel-Free Cable, 72 F, SMF-28® ULL, Single-mode (OS2)
072TU4-T4131D20 ALTOS® Loose Tube, Gel-Free Cable, 72 F, 50 µm multimode (OM2)
072TU4-T4180D20 ALTOS® Loose Tube, Gel-Free Cable, 72 F, 50 µm multimode (OM3)
072TU4-T4190D20 ALTOS® Loose Tube, Gel-Free Cable, 72 F, 50 µm multimode (OM4)
072ZU4-T4122D20 ALTOS® Loose Tube, Gel-Free Cable, 72 F, SMF-28® Ultra fiber, Single-mode (OS2)
084EU4-T4100D20 ALTOS® Loose Tube, Gel-Free Cable, 84 F, Single-mode (OS2)
084EU4-T4101D20 ALTOS® Loose Tube, Gel-Free Cable, 84 F, Single-mode (OS2)
084KU4-T4130D20 ALTOS® Loose Tube, Gel-Free Cable, 84 F, 62.5 µm multimode (OM1)
084TU4-T4131D20 ALTOS® Loose Tube, Gel-Free Cable, 84 F, 50 µm multimode (OM2)
084TU4-T4180D20 ALTOS® Loose Tube, Gel-Free Cable, 84 F, 50 µm multimode (OM3)
084TU4-T4190D20 ALTOS® Loose Tube, Gel-Free Cable, 84 F, 50 µm multimode (OM4)
096DU4-T4101D20 ALTOS® Loose Tube, Gel-Free Cable, 96 F, TXF™ optical fiber, Single-mode (OS2)
096EU4-T3100D20 ALTOS® Loose Tube, Gel-Free Cable, 96 F, Single-mode (OS2)
096EU4-T4100D20 ALTOS® Loose Tube, Gel-Free Cable, 96 F, Single-mode (OS2)
096EU4-T4101D20 ALTOS® Loose Tube, Gel-Free Cable, 96 F, Single-mode (OS2)
096FU4-T4101D20 ALTOS® Loose Tube, Gel-Free Cable, 96 F, LEAF® fiber, Single-mode (OS2)
096KU4-T4130D20 ALTOS® Loose Tube, Gel-Free Cable, 96 F, 62.5 µm multimode (OM1)
096PU4-T4119D20 ALTOS® Loose Tube, Gel-Free Cable, 96 F, SMF-28® ULL, Single-mode (OS2)
096TU4-T4131D20 ALTOS® Loose Tube, Gel-Free Cable, 96 F, 50 µm multimode (OM2)
096TU4-T4180D20 Cable loose tube ALTOS®, sin gel
096TU4-T4190D20 ALTOS® Loose Tube, Gel-Free Cable, 96 F, 50 µm multimode (OM4)
096ZU4-T4122D20 ALTOS® Loose Tube, Gel-Free Cable, 96 F, SMF-28® Ultra fiber, Single-mode (OS2)
108EU4-T4100D20 ALTOS® Loose Tube, Gel-Free Cable, 108 F, Single-mode (OS2)
108EU4-T4101D20 Cable loose tube ALTOS®, sin gel
108KU4-T4130D20 ALTOS® Loose Tube, Gel-Free Cable, 108 F, 62.5 µm multimode (OM1)
108TU4-T4131D20 ALTOS® Loose Tube, Gel-Free Cable, 108 F, 50 µm multimode (OM2)
108TU4-T4180D20 ALTOS® Loose Tube, Gel-Free Cable, 108 F, 50 µm multimode (OM3)
108TU4-T4190D20 ALTOS® Loose Tube, Gel-Free Cable, 108 F, 50 µm multimode (OM4)
120EU4-T4100D20 ALTOS® Loose Tube, Gel-Free Cable, 120 F, Single-mode (OS2)
120EU4-T4101D20 ALTOS® Loose Tube, Gel-Free Cable, 120 F, Single-mode (OS2)
120KU4-T4130D20 Cable loose tube ALTOS®, sin gel
120TU4-T4131D20 ALTOS® Loose Tube, Gel-Free Cable, 120 F, 50 µm multimode (OM2)
120TU4-T4180D20 ALTOS® Loose Tube, Gel-Free Cable, 120 F, 50 µm multimode (OM3)
120TU4-T4190D20 ALTOS® Loose Tube, Gel-Free Cable, 120 F, 50 µm multimode (OM4)
144DU4-T4101D20 ALTOS® Loose Tube, Gel-Free Cable, 144 F, TXF™ optical fiber, Single-mode (OS2)
144EU4-T3100D20 ALTOS® Loose Tube, Gel-Free Cable, 144 F, Single-mode (OS2)
144EU4-T4100D20 ALTOS® Loose Tube, Gel-Free Cable, 144 F, Single-mode (OS2)
144EU4-T4101D20 ALTOS® Loose Tube, Gel-Free Cable, 144 F, Single-mode (OS2)
144FU4-T4101D20 ALTOS® Loose Tube, Gel-Free Cable, 144 F, LEAF® fiber, Single-mode (OS2)
144KU4-T4130D20 ALTOS® Loose Tube, Gel-Free Cable, 144 F, 62.5 µm multimode (OM1)
144PU4-T4119D20 ALTOS® Loose Tube, Gel-Free Cable, 144 F, SMF-28® ULL, Single-mode (OS2)
144TU4-T4131D20 ALTOS® Loose Tube, Gel-Free Cable, 144 F, 50 µm multimode (OM2)
144TU4-T4180D20 ALTOS® Loose Tube, Gel-Free Cable, 144 F, 50 µm multimode (OM3)
144TU4-T4190D20 ALTOS® Loose Tube, Gel-Free Cable, 144 F, 50 µm multimode (OM4)
144ZU4-T4122D20 ALTOS® Loose Tube, Gel-Free Cable, 144 F, SMF-28® Ultra fiber, Single-mode (OS2)
156EU4-T4100D20 ALTOS® Loose Tube, Gel-Free Cable, 156 F, Single-mode (OS2)
156EU4-T4101D20 ALTOS® Loose Tube, Gel-Free Cable, 156 F, Single-mode (OS2)
156KU4-T4130D20 ALTOS® Loose Tube, Gel-Free Cable, 156 F, 62.5 µm multimode (OM1)
156TU4-T4131D20 ALTOS® Loose Tube, Gel-Free Cable, 156 F, 50 µm multimode (OM2)
156TU4-T4180D20 Cable loose tube ALTOS®, sin gel
156TU4-T4190D20 ALTOS® Loose Tube, Gel-Free Cable, 156 F, 50 µm multimode (OM4)
192EU4-T4100D20 ALTOS® Loose Tube, Gel-Free Cable, 192 F, Single-mode (OS2)
192EU4-T4101D20 ALTOS® Loose Tube, Gel-Free Cable, 192 F, Single-mode (OS2)
192KU4-T4130D20 ALTOS® Loose Tube, Gel-Free Cable, 192 F, 62.5 µm multimode (OM1)
192TU4-T4131D20 ALTOS® Loose Tube, Gel-Free Cable, 192 F, 50 µm multimode (OM2)
192TU4-T4180D20 ALTOS® Loose Tube, Gel-Free Cable, 192 F, 50 µm multimode (OM3)
192TU4-T4190D20 ALTOS® Loose Tube, Gel-Free Cable, 192 F, 50 µm multimode (OM4)
216DU4-T4101D20 ALTOS® Loose Tube, Gel-Free Cable, 216 F, TXF™ optical fiber, Single-mode (OS2)
216EU4-T4100D20 ALTOS® Loose Tube, Gel-Free Cable, 216 F, Single-mode (OS2)
216EU4-T4101D20 ALTOS® Loose Tube, Gel-Free Cable, 216 F, Single-mode (OS2)
216FU4-T4101D20 ALTOS® Loose Tube, Gel-Free Cable, 216 F, LEAF® fiber, Single-mode (OS2)
216KU4-T4130D20 ALTOS® Loose Tube, Gel-Free Cable, 216 F, 62.5 µm multimode (OM1)
216PU4-T4119D20 ALTOS® Loose Tube, Gel-Free Cable, 216 F, SMF-28® ULL, Single-mode (OS2)
216TU4-T4131D20 ALTOS® Loose Tube, Gel-Free Cable, 216 F, 50 µm multimode (OM2)
216TU4-T4180D20 ALTOS® Loose Tube, Gel-Free Cable, 216 F, 50 µm multimode (OM3)
216TU4-T4190D20 Cable loose tube ALTOS®, sin gel
216ZU4-T4122D20 ALTOS® Loose Tube, Gel-Free Cable, 216 F, SMF-28® Ultra fiber, Single-mode (OS2)
228EU4-T4100D20 ALTOS® Loose Tube, Gel-Free Cable, 228 F, Single-mode (OS2)
228EU4-T4101D20 ALTOS® Loose Tube, Gel-Free Cable, 228 F, Single-mode (OS2)
228KU4-T4130D20 ALTOS® Loose Tube, Gel-Free Cable, 228 F, 62.5 µm multimode (OM1)
228TU4-T4131D20 ALTOS® Loose Tube, Gel-Free Cable, 228 F, 50 µm multimode (OM2)
228TU4-T4180D20 ALTOS® Loose Tube, Gel-Free Cable, 228 F, 50 µm multimode (OM3)
228TU4-T4190D20 Cable loose tube ALTOS®, sin gel
240EU4-T4100D20 ALTOS® Loose Tube, Gel-Free Cable, 240 F, Single-mode (OS2)
240EU4-T4101D20 ALTOS® Loose Tube, Gel-Free Cable, 240 F, Single-mode (OS2)
240KU4-T4130D20 ALTOS® Loose Tube, Gel-Free Cable, 240 F, 62.5 µm multimode (OM1)
240TU4-T4131D20 ALTOS® Loose Tube, Gel-Free Cable, 240 F, 50 µm multimode (OM2)
240TU4-T4180D20 ALTOS® Loose Tube, Gel-Free Cable, 240 F, 50 µm multimode (OM3)
240TU4-T4190D20 ALTOS® Loose Tube, Gel-Free Cable, 240 F, 50 µm multimode (OM4)
288DU4-T4101D20 ALTOS® Loose Tube, Gel-Free Cable, 288 F, TXF™ optical fiber, Single-mode (OS2)
288EU4-T3100D20 ALTOS® Loose Tube, Gel-Free Cable, 288 F, Single-mode (OS2)
288EU4-T4100D20 ALTOS® Loose Tube, Gel-Free Cable, 288 F, Single-mode (OS2)
288EU4-T4101D20 Cable loose tube ALTOS®, sin gel
288FU4-T4101D20 ALTOS® Loose Tube, Gel-Free Cable, 288 F, LEAF® fiber, Single-mode (OS2)
288KU4-T4130D20 ALTOS® Loose Tube, Gel-Free Cable, 288 F, 62.5 µm multimode (OM1)
288PU4-T4119D20 ALTOS® Loose Tube, Gel-Free Cable, 288 F, SMF-28® ULL, Single-mode (OS2)
288TU4-T4131D20 ALTOS® Loose Tube, Gel-Free Cable, 288 F, 50 µm multimode (OM2)
288TU4-T4180D20 ALTOS® Loose Tube, Gel-Free Cable, 288 F, 50 µm multimode (OM3)
288TU4-T4190D20 ALTOS® Loose Tube, Gel-Free Cable, 288 F, 50 µm multimode (OM4)
288ZU4-T4122D20 ALTOS® Loose Tube, Gel-Free Cable, 288 F, SMF-28® Ultra fiber, Single-mode (OS2)
360ZU4-T4122D20 Cable loose tube ALTOS®, sin gel
432ZU4-T4122D20 ALTOS® Loose Tube, Gel-Free Cable, 432 F, SMF-28® Ultra fiber, Single-mode (OS2)