text.skipToContent text.skipToNavigation

SST-Drop™ Single-Tube, Gel-Filled Cable

Corning SST-Drop™ cables combine the easy installation of standard ALTOS® cables with a single-tube, easy-access design. The dielectric version eliminates bonding and grounding requirements, while the toneable version includes a separable toning conductor for effortless buried cable detection. Both versions are RDUP (RUS) Listed and deliver exceptional crush resistance, making them ideal for rugged environments and underground installations.

Compliance Not Available
Unidad de medida Pie
Tipo de producto Dieléctrico

Produtos

Número do produto Nome do produto
001EB4-14101A20 SST-Drop™ Single-Tube, Dielectric, Gel-Filled Cable, 1 F, Single-mode (OS2)
001TB4-14131A20 SST-Drop™ Single-Tube, Dielectric, Gel-Filled Cable, 1 F
001ZB4-14120A20 SST-Drop™ Single-Tube, Gel-Filled Cable, 1 F, SMF-28® Ultra fiber, Dielectric, Single-mode (OS2)
002EB4-14101A20 SST-Drop™ Single-Tube, Dielectric, Gel-Filled Cable, 2 F, Single-mode (OS2)
004EB4-14101A20 SST-Drop™ Single-Tube, Dielectric, Gel-Filled Cable, 4 F, Single-mode (OS2)
006EB4-14101A20 SST-Drop™ Single-Tube, Dielectric, Gel-Filled Cable, 6 F, Single-mode (OS2)
008EB4-14101A20 SST-Drop™ Single-Tube, Dielectric, Gel-Filled Cable, 8 F, Single-mode (OS2)
012EB4-14101A20 SST-Drop™ Single-Tube, Dielectric, Gel-Filled Cable, 12 F, Single-mode (OS2)