text.skipToContent text.skipToNavigation

Centrix™ Empty Housings

Centrix™ housings provide superior port access due to the grooves enabling cassettes to easily slide. The empty housings are available in 1U, 2U, 4U, and hold 3, 6, and 12 cassettes, respectively.
Unidad de altura

Products

Product Number Product Name
CTX-S1U Carcasa Centrix ™, 1U, 3 posiciones de casete vacías
CTX-S4U Carcasa Centrix ™, 4U, para hasta 12 casetes Centrix
CTX-S2U Centrix™ Empty Housings, 2U, for up to 6 Centrix cassettes