CCH-CS-PST
CCH Cassette Pass-Through Splicing Applications
通用规范
| 产品编码 | CCH-CS-PST |
| Product Type | Rack-Mountable Hardware |
| Technology | Fusion Splice |
| Mounting Type | Rack 19-in, Rack 23-in, Wall-Mountable |
| Application | Data Center, Enterprise Networks |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
| Approvals and Listings | Meets ANSI/TIA/EIA-568A and 606 |
Environmental Conditions
| Temperature Range, Operation | -40 °C - 70 °C (-40 °F - 158 °F ) |
Design
| Housing Type | Rack-Mountable Hardware |
| Panel or Module Type | CCH |
Ordering Information
| Shipping Weight | 0.5 kg |
| Units per Delivery | 1/1 |
Pass-through cassette holds 24 single-fiber splices or 6 mass fusion splices
Splice to full housing capacity and manage all splices inside the housing
Includes everything needed to convert a CCH housing for modular routing and/or splicing
Easy ordering and field installation
Manage cable slack for a CCH panel in a modular footprint
Fast, easy and reliable initial routing, and quick, simple reaccess for moves, adds and changes (MACs)