text.skipToContent text.skipToNavigation

Centrix™ Splitter Cassette

At the foundation of the Centrix™ System is a single, modular cassette that can be tailored to include a splitter device. The modular cassette provides flexibility and functionality within a single frame without sacrificing density. Each cassette contains up to either 24 SC or 36 LC connector adapters. Easy port access is possible due to a sliding cassette with drop-down handle.


Produkte

Produktnummer Produktname
CTXCMA00-6C-SP1116 Casete divisor Centrix®
CTXCMA00-A9-SP1132 Casete divisor Centrix®
CTXCMA00-A9-SPT102 Casete divisor Centrix®
CTXCMA00-B3-SP1102 Casete divisor Centrix®
CTXCMA00-B3-SP1116 Casete divisor Centrix®
CTXCMA00-B3-SP1132 Casete divisor Centrix®
CTXCMA00-B3-SP2116 Casete divisor Centrix®
CTXCMA00-B3-SP4108 Casete divisor Centrix®
CTXCMA00-B3-SP6104 Casete divisor Centrix®
CTXCMA00-B3-SPT102 Casete divisor Centrix®
CTXCMR00-6C-SP1116 Casete divisor Centrix®
CTXCMR00-6C-SP4104 Casete divisor Centrix®
CTXCMR00-6C-SP8102 Casete divisor Centrix®
CTXCMR00-A9-SP1132 Casete divisor Centrix®
CTXCMR00-B3-SP1102 Casete divisor Centrix®
CTXCMR00-B3-SP1104 Casete divisor Centrix®
CTXCMR00-B3-SP1108 Casete divisor Centrix®
CTXCMR00-B3-SP2108 Casete divisor Centrix®
CTXCMR00-B3-SP2116 Casete divisor Centrix®
CTXCMR00-B3-SP7104 Centrix™ Splitter Cassette, Seven - 1x4 split, LC APC (OS2)
CTXCMR00-B3-SP8102 Centrix™ Splitter Cassette, Eight - 1x2 split, LC APC (OS2)
CTXCMR00-B3-SPT102 Centrix™ Splitter Cassette, Twelve - 1x2 split, LC APC, (OS2)