text.skipToContent text.skipToNavigation

Closet Connector Housing (CCH) Panel, MTP Adapters

Corning closet connector housing panels (CCH-CP) are offered in a variety of fiber counts for use with LANscape® solutions hardware products for a “one-size-fits-all” approach. Used with factory-installed or field-installable connectors, these panels provide interconnect or cross-connect capability in a housing at main cross-connects, intermediate cross-connects, telecommunication rooms or work areas. Available with a variety of industry-standard adapter types, the CCH-CP provides an efficient way to securely mate two connectors and offers multimode and single-mode applications.
Tipo de adaptador MTP
Número de adaptadores por panel
Material del cuerpo del adaptador Compuesto

Produtos

Número do produto Nome do produto
CCH-CP72-E3 Panel para gabinete CCH, adaptadores MTP®, 72 F, 50 µm multimodo (OM3 / 4)
CCH-CP36-69 Panel para gabinete CCH, adaptadores MTP®, 36 F, 62,5 µm multimodo (OM1)
CCH-CP72-G3 Panel para gabinete CCH, adaptadores MTP®, 72 F, 50 µm multimodo (OM2)
CCH-CP36-89 Panel para gabinete CCH, adaptadores MTP®, 36 F, monomodo (OS2)
CCH-CP36-90 Panel para gabinete CCH, adaptadores MTP®, 36 F, monomodo (OS2)
CCH-CP36-E3 Panel para gabinete CCH, adaptadores MTP®, 36 F, 50 µm multimodo (OM3 / 4)
CCH-CP36-G3 Panel para gabinete CCH, adaptadores MTP®, 36 F, 50 µm multimodo (OM2)
CCH-CP72-69 Panel para gabinete CCH, adaptadores MTP®, 72 F, 62,5 µm multimodo (OM1)
CCH-CP72-89 Panel para gabinete CCH, adaptadores MTP®, 72 F, monomodo (OS2)
CCH-CP72-90 Panel para gabinete CCH, adaptadores MTP®, 72 F, monomodo (OS2)
CCH-CP96-69 Closet Connector Housing (CCH) Panel, MTP® adapters, 96 F, 62.5 µm multimode (OM1)
CCH-CP96-89 Closet Connector Housing (CCH) Panel, MTP® adapters, 96 F, 62.5 µm multimode (OM1)
CCH-CP96-90 Closet Connector Housing (CCH) Panel, MTP® adapters, 96 F, 62.5 µm multimode (OM1)
CCH-CP96-E3 Closet Connector Housing (CCH) Panel, MTP® adapters, 96 F, 50 µm multimode (OM3/4)
CCH-CP96-G3 Closet Connector Housing (CCH) Panel, MTP® adapters, 96 F, 50 µm multimode (OM2)
CCH-CPE4-69 Closet Connector Housing (CCH) Panel, MTP® adapters, 144 F, 62.5 µm multimode (OM1)
CCH-CPE4-89 Closet Connector Housing (CCH) Panel, MTP® adapters, 144 F, Single-mode (OS2)
CCH-CPE4-90 Closet Connector Housing (CCH) Panel, MTP® adapters, 144 F, Single-mode (OS2)
CCH-CPE4-E3 Closet Connector Housing (CCH) Panel, MTP® adapters, 144 F, 50 µm multimode (OM3/4)
CCH-CPE4-G3 Closet Connector Housing (CCH) Panel, MTP® adapters, 144 F, 50 µm multimode (OM2)