text.skipToContent text.skipToNavigation

Fiber Optic Cleaning Toolkit

Corning multifiber connector cleaning kit is designed for effective cleaning of fiber optic connector end-faces, whether fully accessible or in an adapter, in local area network (LAN), central office and outside plant environments. Whether performing a dry clean, wet clean or a combination of the two, each kit offers all the products recommended for cleaning connectors. Since electrostatic discharge (ESD) is a concern during a 'dry' clean, this kit contain cleaners specifically formulated to dissipate static when the end-face is pulled across a cleaner surface or a stick inserted into an adapter.

Corning single-fiber connector cleaning kit is designed for effective cleaning of fiber optic connector end faces, whether fully accessible or in an adapter, in local area network (LAN), central office and outside plant environments. Whether performing a dry clean, wet clean or a combination of the two, each kit offers all the products recommended for cleaning connectors. Since electrostatic discharge (ESD) is a concern during a dry clean, this kit contain cleaners specifically formulated to dissipate static when the end-face is pulled across a cleaner surface or a stick inserted into an adapter.

Tipo de conector Fibra única y dúplex

Produkte

Produktnummer Produktname
TKT-CLEAN-SFC