Kit de herramientas de empalme mecánico CamSplice™
Corning CamSplice™ mechanical splice is recommended for indoor or outdoor through or branch splicing, transition splicing between listed and non-listed cables, pigtail splicing and is ideal for emergency restoration. Incorporating a unique fiber alignment mechanism that self-centers the fibers and provides accurate alignment, the CamSplice mechanical splice requires minimal training and few accessories to assemble. Average “blind” (non-tuned) splice loss is specified at 0.15 dB with a maximum loss less than 0.3 dB.
Compatibilidad
250 µm-900 µm
Products
| 产品编码 | Product Name | |
|---|---|---|
| TKT-100-01 | Kit de herramientas de empalme mecánico CamSplice™ | |
| TKT-100-02 | Kit de herramientas de empalme mecánico CamSplice™, incluye la cortadora FBC-002 |