Centrix™ Front Access Cabinet

The Centrix™ single cabinet provides 1x cable entry on front side top and bottom, connectivity hardware and patch cord management spaces for up to 108 Centrix cassettes with a maximum capacity of 3888 LC or 2592 SC single fiber ports. All functions are accessable from front of the cabinet. The patch cord management enables in-frame Cross-Connect with a single jumper length of 4 m.
Entrada del cable
derecha
Unidades de rack
Gabinetes
Único
Productos
Número del producto | Nombre del producto | |
---|---|---|
CTX-CAB-F2009NNRNB | ||
CTX-CAB-F2209NNRNB | ||
CTX-CAB-F2209PGRNB |