text.skipToContent text.skipToNavigation

Bastidor de almacenamiento de búfer 19 pulgada

The 1U 19-in drawer sliding towards the rear to give additional storage space for buffer tubes overlength. It has to be combined with a 19-in 1U front cover or with the 19 Jumper Management Panel. Mounted under the subrack, the slack of the incoming buffer tubes is stored and secured here. It is available in standard as well as reduced depth version which can be combined respectively with the corresponding depth 3U 19 subracks by means of the Buffer Storage Drawer Attach Kit.

Unidad de altura 1U
Color Gris

Productos

Número del producto Nombre del producto
HDC-BSD-01U Bastidor de almacenamiento de búfer 19, 1U, aluminio