EDGE™ Housing, FX
EDGE™ housings are available in 1U, 2U, and 4U sizes that mount in 19-in racks or cabinets as well as two other housings that can mount in the floor. Combine these housings with the EDGE modules, panels, trunks, harnesses and jumpers to experience an industry-leading solution. The reduced depth of the rack-mount housings allow for the back-to-back installation in 4-post racks or cabinets as well as third-party floor boxes.
Paneles por gabinete
Densidad de la fibra por unidad
Tipo del módulo
Unidad de altura
Productos
Número del producto | Nombre del producto | |
---|---|---|
EDGE-01U-EMOD | ||
EDGE-01U-FP | EDGE™ Vivienda, FX, 1 unidades de rack, con capacidad para 8 EDGE Solutions Módulos o paneles | |
EDGE-02U-FP | ||
EDGE-04U-FP | ||
EDGE-FZB-04U |