text.skipToContent text.skipToNavigation

EDGE™ Housing

EDGE™ housings are high-density, preterminated fibre optic hardware solutions. They offer industry-leading connector density and easy finger/toolless access to enable faster moves, adds, and changes (MACs). The units can be configured to accommodate 96, 144, 288, or 576 fibers.
EDGE housings can be rack- or cabinet-mounted and are ideal for data centers, local area network (LAN) and storage area network (SAN) applications, as well as enterprise networks.

Número de módulos
Paneles por gabinete
Unidad de altura
You might also be interested in

Products

Product Number Product Name
EDGE-01U Gabinete EDGE™, 1U, gris, acomoda hasta 8 módulos o paneles EDGE
EDGE-04U Gabinete EDGE™, 4U, gris, acomoda hasta 48 módulos o paneles EDGE
EDGE-01U-SP Gabinete EDGE™, 1U, gris, acomoda hasta 12 módulos o paneles EDGE
EDGE-02U Gabinete EDGE™, 2U, gris, acomoda hasta 24 módulos o paneles EDGE